Target Platform: ti.platforms.evmAM3359
Tool Chain Version: 16.9.3
BIOS Version: bios_6_51_00_11_eng
XDCTools Version: xdctools_3_50_02_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 463 |
Hwi_restore() | 23 |
Hwi_disable() | 17 |
Hwi dispatcher prolog | 525 |
Hwi dispatcher epilog | 219 |
Hwi dispatcher | 740 |
Hardware Interrupt to Blocked Task | 929 |
Hardware Interrupt to Software Interrupt | 738 |
Swi_enable() | 102 |
Swi_disable() | 5 |
Post Software Interrupt Again | 50 |
Post Software Interrupt without Context Switch | 131 |
Post Software Interrupt with Context Switch | 179 |
Create a New Task without Context Switch | 1404 |
Set a Task Priority without a Context Switch | 146 |
Task_yield() | 247 |
Post Semaphore No Waiting Task | 64 |
Post Semaphore No Task Switch | 209 |
Post Semaphore with Task Switch | 308 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 276 |
Clock_getTicks() | 5 |
POSIX Create a New Task without Context Switch | 2465 |
POSIX Set a Task Priority without a Context Switch | 125 |
POSIX Post Semaphore No Waiting Task | 72 |
POSIX Post Semaphore No Task Switch | 218 |
POSIX Post Semaphore with Task Switch | 318 |
POSIX Pend on Semaphore No Context Switch | 77 |
POSIX Pend on Semaphore with Task Switch | 283 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.