Target Platform: ti.platforms.sdp4430
Tool Chain Version: 6.3.1
BIOS Version: bios_6_51_00_11_eng
XDCTools Version: xdctools_3_50_02_20_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 354 |
Hwi_restore() | 9 |
Hwi_disable() | 5 |
Hwi dispatcher prolog | 194 |
Hwi dispatcher epilog | 166 |
Hwi dispatcher | 364 |
Hardware Interrupt to Blocked Task | 626 |
Hardware Interrupt to Software Interrupt | 362 |
Swi_enable() | 79 |
Swi_disable() | 20 |
Post Software Interrupt Again | 25 |
Post Software Interrupt without Context Switch | 82 |
Post Software Interrupt with Context Switch | 151 |
Create a New Task without Context Switch | 2639 |
Set a Task Priority without a Context Switch | 103 |
Task_yield() | 262 |
Post Semaphore No Waiting Task | 42 |
Post Semaphore No Task Switch | 196 |
Post Semaphore with Task Switch | 315 |
Pend on Semaphore No Context Switch | 36 |
Pend on Semaphore with Task Switch | 306 |
Clock_getTicks() | 16 |
POSIX Create a New Task without Context Switch | 5285 |
POSIX Set a Task Priority without a Context Switch | 95 |
POSIX Post Semaphore No Waiting Task | 45 |
POSIX Post Semaphore No Task Switch | 199 |
POSIX Post Semaphore with Task Switch | 343 |
POSIX Pend on Semaphore No Context Switch | 44 |
POSIX Pend on Semaphore with Task Switch | 314 |
As the timer used to run these benchmarks is run at 1/2 the CPU frequency, an deviation of +-2 cycles is to be expected.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.