SYS/BIOS 6.42.03.33 GA Release Notes

This release note is divided into the following sections:

Introduction, Documentation, What's New, Upgrading And Compatibility Information, Host Support, Dependencies, Device Support, Validation Information, Known Issues, Benchmarks, Versioning, Technical Support And Product Updates,


Introduction

SYS/BIOS 6.42.03.33 is a GA release of SYS/BIOS 6.42.00.  CCS users must use CCSv6.0.0 or higher.  This release also has support for GCC (for Cortex-A and Cortex-M) and IAR (for Cortex-M and MSP430).

Please read the SYS/BIOS User's Guide for help installing and setting up your environment to use SYS/BIOS 6.42.03.33.

back to top

Documentation

The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.

License and manifest.
Additional online sources of documentation.

Release notes from previous releases are also available in the release notes archive directory.

back to top

What's New

SYS/BIOS 6.42.03.33 GA Release (this release).

Defects Fixed in SYS/BIOS 6.42.03.33 GA (Fixes since SYS/BIOS 6.42.00):
ID                              Headline
SDOCM00119408    CC3200: restart the RTC only once, after a power on reset
SDOCM00119406    Update the vayu/TimerSupport module to support ARP32_far target (in addition to ARP32 target supported today)
SDOCM00119404    CC26xx Power: enable clock loss detect once LF clock source has been activated
SDOCM00119402    CC26xx Power: use variable startup delays for enabling LF clock qualifiers (and disallowing STANDBY)
SDOCM00119377    Update CC2650_Size_Benchmark.pdf for 6.42.03
SDOCM00119261    CC26xx: Power_injectCalibration() should have a Boolean return value
SDOCM00119258    MSP430, IAR: Hwi_switchAndRunFunc() truncates the function address to 16-bits and can branch to bad place if fxn addr
SDOCM00119254    SYS/BIOS has some '//' comments that violate the MISRA checker
SDOCM00119252    CC3200 Timer module should add an API to get the value in the match register
SDOCM00119250    HeapMultiBuf crashes when the last HeapBuf is empty and another alloc occurs
SDOCM00119246    Delete 'src' directory when 'clean' or 'rebuild' is invoked within CCS
back to top

Upgrading and Compatibility Information

SYS/BIOS software downloads

SYS/BIOS 6.40 and 6.41

SYS/BIOS 6.35 and 6.37


SYS/BIOS 6.34 and older
back to top

Host Support

back to top

Dependencies

back to top

Device Support

Click here  for the list of supported devices.
 
back to top

Validation Information

Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).

back to top

Known Issues

The following issues are known to affect this release:

back to top

Benchmarks

    For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User's Guide. back to top

Versioning

All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).

This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.

To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).

Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.

Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the 'Upgrade and Compatibility Information' section.

back to top

Technical Support and Product Updates

back to top

Last updated: October 08, 2015 Build Ver: 6.42.03.33 Rev: q33