SYS/BIOS 6.42.02.29 GA Release Notes

This release note is divided into the following sections:

Introduction, Documentation, What's New, Upgrading And Compatibility Information, Host Support, Dependencies, Device Support, Validation Information, Known Issues, Benchmarks, Versioning, Technical Support And Product Updates,


Introduction

SYS/BIOS 6.42.02.29 is a GA release of SYS/BIOS 6.42.00.  CCS users must use CCSv6.0.0 or higher.  This release also has support for GCC (for Cortex-A and Cortex-M) and IAR (for Cortex-M and MSP430).

Please read the SYS/BIOS User's Guide for help installing and setting up your environment to use SYS/BIOS 6.42.02.29.

back to top

Documentation

The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.

License and manifest.
Additional online sources of documentation.

Release notes from previous releases are also available in the release notes archive directory.

back to top

What's New

SYS/BIOS 6.42.02.29 GA Release (this release).

Defects Fixed in SYS/BIOS 6.42.02.29 GA (Fixes since SYS/BIOS 6.42.00):
ID                              Headline
SDOCM00118388    Only invoke ROM build flow when ROM.romName has been explicitly specified
SDOCM00118267    M3 Hwi detailed ROV view sometimes fails to render
SDOCM00118143    Add Task.minimizeLatency configuration parameter for improved interrupt latency
SDOCM00118106    Add device support for MSP430FR6989 and associate devices
SDOCM00118013    CC3200 platform linker files need to update the amount of SRAM stated
SDOCM00118006    SMP Power (IPUs): Add another rendezvous on resume, to ensure core0 postSuspendHooks complete before core1 returns
SDOCM00117637    Add ARP32 support to DMTimer module (for all J6 family devices)
SDOCM00117636    BIOS Posix needs support for timer APIs
SDOCM00117609    cc26xx: Use the new CCFG read APIs when they become available in driverlib
SDOCM00117574    cc26xx: Don't set the IDLE_PD_DISALLOW constraint during RCOSC calibration
SDOCM00117547    cc26xx: add support for using VIMS RAM as GPRAM
SDOCM00117544    Rework Clock_stop() for TickMode_DYNAMIC to eliminate next interrupt when soonest clock object is being stopped
SDOCM00117540    cc26xx: Seconds_get() and Seconds_set() should use driverlib APIs to read the RTC
SDOCM00117538    cc26xx: change the standby sequence to reduce wakeup times
SDOCM00117415    cc26xx/cc13xx: use the new 64-bit RTC read function when it becomes available in driverlib
SDOCM00116626    add hibernate/resume support for C66 Vayu
SDOCM00115771    Load module's thread timestamp initialization and thread total time updation logic has bugs
SDOCM00113233    Add new Queue module functions - putHead and getTail
back to top

Upgrading and Compatibility Information

SYS/BIOS software downloads

SYS/BIOS 6.40 and 6.41

SYS/BIOS 6.35 and 6.37


SYS/BIOS 6.34 and older
back to top

Host Support

back to top

Dependencies

back to top

Device Support

Click here  for the list of supported devices.
 
back to top

Validation Information

Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).

back to top

Known Issues

The following issues are known to affect this release:

back to top

Benchmarks

    For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User's Guide. back to top

Versioning

All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).

This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.

To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).

Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.

Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the 'Upgrade and Compatibility Information' section.

back to top

Technical Support and Product Updates

back to top

Last updated: August 18, 2015 Build Ver: 6.42.02.29 Rev: q29