1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    requires xdc.runtime;
    13    
    14    /*!
    15     *  ======== ti.targets.arm.rtsarm ========
    16     *  Runtime support package for all Arm targets
    17     *
    18     *  This package builds a library of standard XDC system support functions.
    19     *  In particular, it builds several implementations of the
    20     *  xdc.runtime.ISystemProvider interface.  Moreover, this package uses sources
    21     *  that are part of the xdc.runtime package (to avoid having multiple copies
    22     *  of the same source in different runtime support packages for different
    23     *  ISAs.
    24     */
    25    package ti.targets.arm.rtsarm [1,0,0] {
    26        module Settings;
    27    }
    28    
    29    /*
    30     *  @(#) ti.targets.arm.rtsarm; 1, 0, 0,0; 5-12-2017 11:08:42; /db/ztree/library/trees/xdctargets/xdctargets-n04/src/ xlibrary
    31    
    32     */
    33