module ti.sysbios.posix.Settings |
|
Select ti.sysbios.posix pthread features
#include <ti/sysbios/posix/Settings.h>
Functions common to all target modules |
|
|
Constants |
extern const Bool | |
config Settings_supportsMutexPriority // module-wide |
|
Include support for pthread mutex priority protocols. Default is false
extern const Bool Settings_supportsMutexPriority;
DETAILS
Set to true to enable pthread mutex priority protocols.
If set to true, PTHREAD_PRIO_PROTECT and PTHREAD_PRIO_INHERIT mutexes
will be available. The default value is set to false to reduce
code size.
Module-Wide Built-Ins |
|
// Get this module's unique id
Bool Settings_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Settings_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Settings_Module_getMask();
// Returns the diagnostics mask for this module
Void Settings_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Settings = xdc.useModule('ti.sysbios.posix.Settings');
module-wide config parameters
generated on Thu, 25 May 2017 22:10:13 GMT