1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32
33 34 35
36
37 package ti.platforms.sim470xx;
38
39 /*!
40 * ======== Platform ========
41 * Simulation-based Platform support for TI Arm (470x) platforms
42 *
43 * This module implements xdc.platform.IPlatform and defines configuration
44 * parameters that correspond to this platform's Cpu's, Board's, etc.
45 *
46 * The configuration parameters are initialized in this package's
47 * configuration script (package.cfg) and "bound" to the TCOM object
48 * model. Once they are part of the model, these parameters are
49 * queried by a program's configuration script.
50 *
51 * This particular platform has a single Cpu, and therefore, only
52 * declares a single CPU configuration object. Multi-CPU platforms
53 * would declare multiple Cpu configuration parameters (one per
54 * platform CPU).
55 */
56 metaonly module Platform inherits xdc.platform.IPlatform
57 {
58 /*!
59 * ======== BOARD ========
60 * This platform's board attributes
61 */
62 readonly config xdc.platform.IPlatform.Board BOARD = {
63 id: "0",
64 boardName: "sim470xx",
65 boardFamily: "sim470xx",
66 boardRevision: null
67 };
68
69 /*!
70 * ======== CPU ========
71 * The CPU simulated by this platform.
72 *
73 * The device simulated is determined by the platform instance name
74 * or if this does not name a ti.catalog.arm module, then we
75 * we simulate a TMS470.
76 */
77 readonly config xdc.platform.IExeContext.Cpu CPU = {
78 id: "0",
79 clockRate: 600.0,
80 catalogName: "ti.catalog.arm",
81 deviceName: "TMS470R10",
82 revision: "",
83 };
84
85 instance:
86
87 /*!
88 * ======== deviceName ========
89 * The CPU simulated by this simulator platform.
90 *
91 * This parameter is optional. If it's not set, then the Platform module
92 * parameter CPU.deviceName is used.
93 */
94 config string deviceName;
95
96 override config string codeMemory = "P_MEM";
97
98 override config string dataMemory = "D_MEM";
99
100 override config string stackMemory = "D_MEM";
101 };