1    /* 
     2     *  Copyright (c) 2014-2016 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    /*!
    13     *  ======== MSP430X_small ========
    14     *  IAR MSP430X little endian, large code model, small data model target.
    15     */
    16    
    17    metaonly module MSP430X_small inherits ITarget
    18    {
    19        override readonly config String name             = "MSP430X_small";
    20        override readonly config String suffix           = "r430XS";
    21        override readonly config String isa              = "430X";    
    22        override readonly config xdc.bld.ITarget.Model model = {
    23            endian: "little",
    24            codeModel: "large",
    25            dataModel: "small",
    26            shortEnums: true
    27        };
    28    
    29        /*!
    30         *  ======== cc ========
    31         *  The command used to compile C/C++ source files into object files
    32         *
    33         *  Defaults:
    34         *  @p(dlist)
    35         *      -`-e`
    36         *          enable compiler extensions so it's possible to get segment
    37         *          start addresses in C, via:
    38         *          @p(code)
    39         *              #pragma segment = "CSTACK"
    40         *              isrStack = __segment_begin("CSTACK");
    41         *          @p
    42         *      -`--core=430X`
    43         *          MSP430X architecture     
    44         *      -`--data_model`
    45         *          Small data model for MSP430X architecture     
    46         *      -`--save_reg20`
    47         *          All 20 bits of registers are preserved in all interrupt functions    
    48         *  @p
    49         */
    50        override readonly config Command cc = {
    51            cmd: "icc430",
    52            opts: "-e --core=430X --data_model=small --save_reg20"
    53        };
    54       
    55        /*!
    56         *  ======== asm ========
    57         *  The command used to assembles assembly source files into object files
    58         *
    59         *  Defaults:
    60         *  @p(dlist)
    61         *      -`-v1`
    62         *          MSP430X architecture
    63         *      -`-D__SMALL_DATA_MODEL__`
    64         *          indicate that this is small model to assembly code; IAR does
    65         *          currently have any pre-defined macros for this purpose; we use
    66         *          this symbol because it is the same as that used by the TI
    67         *          compiler (so some degree of portability is possible).
    68         *  @p
    69         */
    70        override readonly config Command asm = {
    71            cmd: "a430",
    72            opts: "-v1 --data_model small --code_model large -D__SMALL_DATA_MODEL__ -DUSE_LARGE_CODE_MODEL=1"
    73        };
    74    
    75        /*!
    76         *  ======== profiles ========
    77         *  Standard options profiles for the IAR MSP430 tool-chain.
    78         */
    79        override config xdc.bld.ITarget.OptionSet profiles[string] = [
    80            ["debug", {
    81                compileOpts: {
    82                    copts: "--debug --dlib_config $(rootDir)/lib/dlib/dl430xlsfn.h",
    83                },
    84                linkOpts: "$(rootDir)/lib/dlib/dl430xlsfn.r43",
    85            }],
    86            ["release", {
    87                compileOpts: {
    88                    copts: "-Ohs --dlib_config $(rootDir)/lib/dlib/dl430xlsfn.h",
    89                },
    90                linkOpts: "$(rootDir)/lib/dlib/dl430xlsfn.r43",
    91            }],
    92            ["debug_full", {
    93                compileOpts: {
    94                    copts: "--debug --dlib_config $(rootDir)/lib/dlib/dl430xlsff.h",
    95                },
    96                linkOpts: "$(rootDir)/lib/dlib/dl430xlsff.r43",
    97            }],
    98            ["release_full", {
    99                compileOpts: {
   100                    copts: "-Ohs --dlib_config $(rootDir)/lib/dlib/dl430xlsff.h",
   101                },
   102                linkOpts: "$(rootDir)/lib/dlib/dl430xlsff.r43",
   103            }],
   104        ];
   105    
   106        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   107            t_IArg          : { size: 4, align: 2 },
   108            t_Char          : { size: 1, align: 1 },
   109            t_Double        : { size: 4, align: 2 },
   110            t_Float         : { size: 4, align: 2 },
   111            t_Fxn           : { size: 4, align: 2 },
   112            t_Int           : { size: 2, align: 2 },
   113            t_Int8          : { size: 1, align: 1 },
   114            t_Int16         : { size: 2, align: 2 },
   115            t_Int32         : { size: 4, align: 2 },
   116            t_Long          : { size: 4, align: 2 },
   117            t_LDouble       : { size: 4, align: 2 },
   118            t_LLong         : { size: 8, align: 2 },
   119            t_Ptr           : { size: 2, align: 2 },
   120            t_Short         : { size: 2, align: 2 },
   121            t_Size          : { size: 2, align: 2 },
   122        };
   123    }
   124    /*
   125     *  @(#) iar.targets.msp430; 1, 0, 0,0; 5-12-2017 10:32:45; /db/ztree/library/trees/xdctargets/xdctargets-n04/src/ xlibrary
   126    
   127     */
   128