1    /* 
     2     *  Copyright (c) 2014-2016 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    /*!
    13     *  ======== MSP430X_large ========
    14     *  IAR MSP430X little endian, large code model, large data model target.
    15     */
    16    
    17    metaonly module MSP430X_large inherits ITarget
    18    {
    19        override readonly config String name             = "MSP430X_large";
    20        override readonly config String suffix           = "r430XL";
    21        override readonly config String isa              = "430X";    
    22        override readonly config xdc.bld.ITarget.Model model = {
    23            endian: "little",
    24            codeModel: "large",
    25            dataModel: "large",
    26            shortEnums: true
    27        };
    28    
    29        /*!
    30         *  ======== cc ========
    31         *  The command used to compile C/C++ source files into object files
    32         *
    33         *  Defaults:
    34         *  @p(dlist)
    35         *      -`-e`
    36         *          enable compiler extensions so it's possible to get segment
    37         *          start addresses in C, via:
    38         *          @p(code)
    39         *              #pragma segment = "CSTACK"
    40         *              isrStack = __segment_begin("CSTACK");
    41         *          @p
    42         *      -`--core=430X`
    43         *          MSP430X architecture
    44         *      -`--data_model`
    45         *          Large data model for 430X core
    46         *  @p
    47         */
    48        override readonly config Command cc = {
    49            cmd: "icc430",
    50            opts: "-e --core=430X --data_model=large"
    51        };
    52       
    53        /*!
    54         *  ======== asm ========
    55         *  The command used to assembles assembly source files into object files
    56         *
    57         *  Defaults:
    58         *  @p(dlist)
    59         *      -`-v1`
    60         *          MSP430X architecture
    61         *      -`-D__LARGE_DATA_MODEL__`
    62         *          indicate that this is large model to assembly code; IAR does
    63         *          currently have any pre-defined macros for this purpose; we use
    64         *          this symbol because it is the same as that used by the TI
    65         *          compiler (so some degree of portability is possible).
    66         *  @p
    67         */
    68        override readonly config Command asm = {
    69            cmd: "a430",
    70            opts: "-v1 --data_model large --code_model large -D__LARGE_DATA_MODEL__ -DUSE_LARGE_CODE_MODEL=1"
    71        };
    72    
    73        /*!
    74         *  ======== profiles ========
    75         *  Standard options profiles for the IAR MSP430 tool-chain.
    76         */
    77        override config xdc.bld.ITarget.OptionSet profiles[string] = [
    78            ["debug", {
    79                compileOpts: {
    80                    copts: "--debug --dlib_config $(rootDir)/lib/dlib/dl430xllfn.h",
    81                },
    82                linkOpts: "$(rootDir)/lib/dlib/dl430xllfn.r43",
    83            }],
    84            ["release", {
    85                compileOpts: {
    86                    copts: "-Ohs --dlib_config $(rootDir)/lib/dlib/dl430xllfn.h",
    87                },
    88                linkOpts: "$(rootDir)/lib/dlib/dl430xllfn.r43",
    89            }],
    90            ["debug_full", {
    91                compileOpts: {
    92                    copts: "--debug --dlib_config $(rootDir)/lib/dlib/dl430xllff.h",
    93                },
    94                linkOpts: "$(rootDir)/lib/dlib/dl430xllff.r43",
    95            }],
    96            ["release_full", {
    97                compileOpts: {
    98                    copts: "-Ohs --dlib_config $(rootDir)/lib/dlib/dl430xllff.h",
    99                },
   100                linkOpts: "$(rootDir)/lib/dlib/dl430xllff.r43",
   101            }],
   102    
   103        ];
   104    
   105        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   106            t_IArg          : { size: 4, align: 2 },
   107            t_Char          : { size: 1, align: 1 },
   108            t_Double        : { size: 4, align: 2 },
   109            t_Float         : { size: 4, align: 2 },
   110            t_Fxn           : { size: 4, align: 2 },
   111            t_Int           : { size: 2, align: 2 },
   112            t_Int8          : { size: 1, align: 1 },
   113            t_Int16         : { size: 2, align: 2 },
   114            t_Int32         : { size: 4, align: 2 },
   115            t_Long          : { size: 4, align: 2 },
   116            t_LDouble       : { size: 4, align: 2 },
   117            t_LLong         : { size: 8, align: 2 },
   118            t_Ptr           : { size: 4, align: 2 },
   119            t_Short         : { size: 2, align: 2 },
   120            t_Size          : { size: 4, align: 2 },
   121        };
   122    }
   123    /*
   124     *  @(#) iar.targets.msp430; 1, 0, 0,0; 5-12-2017 10:32:45; /db/ztree/library/trees/xdctargets/xdctargets-n04/src/ xlibrary
   125    
   126     */
   127