package gnu.targets.arm.rtsv5T |
|
Runtime support package for the gnu.targets.arm.GCArmv5T target
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple
copies of the same source in different runtime support packages for
different ISAs).
[
more ... ]
package gnu.targets.arm.rtsv5T [1, 0, 0] {
}
DETAILS
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple
copies of the same source in different runtime support packages for
different ISAs).
The compiler used to build the library in this package is Montavista
3.4.3-25.0.24.0500846 compiler.
generated on Thu, 25 May 2017 22:10:53 GMT