1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    import xdc.bld.ITarget2;
    14    
    15    /*!
    16     *  ======== GCArmv6.xdc ========
    17     *  Embedded little endian Arm v6 Linux target
    18     *
    19     *  This module defines an embedded target for Linux on Arm. The target
    20     *  generates code compatible with the "v6" architecture.
    21     *
    22     */
    23    metaonly module GCArmv6 inherits gnu.targets.arm.ITarget {
    24        override readonly config string name                = "GCArmv6";
    25        override readonly config string os                  = "Linux";
    26        override readonly config string suffix              = "v6";
    27        override readonly config string isa                 = "v6";
    28        override readonly config xdc.bld.ITarget.Model model= {
    29            endian: "little"
    30        };
    31    
    32        override readonly config string rts = "gnu.targets.arm.rtsv6";
    33        override config string platform     = "host.platforms.arm";
    34    
    35        override readonly config String stdInclude = "gnu/targets/arm/std.h";
    36    
    37        override readonly config ITarget2.Command cc = {
    38            cmd: "$(rootDir)/bin/$(GCCTARG)-gcc -c -MD -MF $@.dep",
    39            opts: "-march=armv6"
    40        };
    41    
    42        override config ITarget2.Options ccOpts = {
    43            prefix: "-fPIC -Wunused",
    44            suffix: "-Dfar= "
    45        };
    46    
    47        override readonly config ITarget2.Command asm = {
    48            cmd: "$(rootDir)/bin/$(GCCTARG)-gcc -c -x assembler",
    49            opts: "-march=armv6"
    50        };
    51    
    52        override config ITarget2.Options lnkOpts = {
    53            prefix: "",
    54            suffix: "-Wl,-Map=$(XDCCFGDIR)/$@.map -lstdc++ -L$(rootDir)/$(GCCTARG)/lib"
    55        };
    56            
    57        /*
    58         *  ======== compatibleSuffixes ========
    59         */
    60        override config String compatibleSuffixes[] = ["v5T", "470MV", "v5t"];
    61    
    62        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    63            t_IArg          : { size: 4, align: 4 },
    64            t_Char          : { size: 1, align: 1 },
    65            t_Double        : { size: 8, align: 4 },
    66            t_Float         : { size: 4, align: 4 },
    67            t_Fxn           : { size: 4, align: 4 },
    68            t_Int           : { size: 4, align: 4 },
    69            t_Int8          : { size: 1, align: 1 },
    70            t_Int16         : { size: 2, align: 2 },
    71            t_Int32         : { size: 4, align: 4 },
    72            t_Int64         : { size: 8, align: 4 },
    73            t_Long          : { size: 4, align: 4 },
    74            t_LDouble       : { size: 8, align: 4 },
    75            t_LLong         : { size: 8, align: 4 },
    76            t_Ptr           : { size: 4, align: 4 },
    77            t_Short         : { size: 2, align: 2 },
    78            t_Size          : { size: 4, align: 4 },
    79        };
    80    }
    81    /*
    82     *  @(#) gnu.targets.arm; 1, 0, 0,0; 5-12-2017 10:32:40; /db/ztree/library/trees/xdctargets/xdctargets-n04/src/ xlibrary
    83    
    84     */
    85