1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    /*!
    13     *  ======== Linux86.xdc ========
    14     *  Native 32-bit x86 Linux target (ILP32)
    15     *
    16     *  This module defines the native target for 32-bit (ILP32) Linux
    17     *  on an x86 platform.
    18     */
    19    metaonly module Linux86 inherits gnu.targets.ITarget {
    20        override readonly config string name                = "Linux86";
    21        override readonly config string os                  = "Linux";
    22        override readonly config string suffix              = "86U";
    23        override readonly config string isa                 = "i686";
    24        override readonly config xdc.bld.ITarget.Model model= {
    25            endian: "little"
    26        };
    27        override readonly config string rts                 = "gnu.targets.rts86U";
    28        override config string platform                     = "host.platforms.PC";
    29    
    30        /*!
    31         *  ======== cc ========
    32         *  The command used to compile C/C++ source files into object files
    33         *
    34         *  The `-m32` flag is required to ensure that this target supports
    35         *  32-bit Linux systems.
    36         */
    37        override readonly config xdc.bld.ITarget2.Command cc = {
    38            cmd: "$(rootDir)/bin/gcc -c -MD -MF $@.dep",
    39            opts: "-m32"
    40        };
    41    
    42        /*!
    43         *  ======== asm ========
    44         *  The command used to assembles assembly source files into object files
    45         */
    46        override readonly config xdc.bld.ITarget2.Command asm = {
    47            cmd: "$(rootDir)/bin/gcc -c -x assembler",
    48            opts: "-m32"
    49        };
    50    
    51        /*!
    52         *  ======== lnk ========
    53         *  The command used to link executables.
    54         *
    55         *  The `-m32` flag is required to ensure that this target supports
    56         *  32-bit Linux systems.
    57         */
    58        override readonly config xdc.bld.ITarget2.Command lnk = {
    59            cmd: "$(rootDir)/bin/gcc",
    60            opts: "-m32"
    61        };
    62    
    63        /*
    64         *  ======== ccOpts ========
    65         */
    66        override config xdc.bld.ITarget2.Options ccOpts = {
    67            prefix: "-fPIC -Wunused",
    68            suffix: "-Dfar="
    69        };
    70    
    71        /*
    72         *  ======== includeOpts ========
    73         *  $(rootDir)/include        - contains compiler specific headers
    74         *
    75         *  GCC compilers for Linux automatically add this directory, but at least
    76         *  in some cases, the directory is added searched after standard system
    77         *  directories. This way, we ensure $(rootDir)/include is searched
    78         *  before standard system directories.
    79         */
    80        override config string includeOpts = "-isystem $(rootDir)/include";
    81    
    82        /*
    83         *  ======== stdTypes ========
    84         */
    85        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    86            t_IArg          : { size: 4, align: 4 },
    87            t_Char          : { size: 1, align: 1 },
    88            t_Double        : { size: 8, align: 4 },
    89            t_Float         : { size: 4, align: 4 },
    90            t_Fxn           : { size: 4, align: 4 },
    91            t_Int           : { size: 4, align: 4 },
    92            t_Int8          : { size: 1, align: 1 },
    93            t_Int16         : { size: 2, align: 2 },
    94            t_Int32         : { size: 4, align: 4 },
    95            t_Int64         : { size: 8, align: 4 },
    96            t_Long          : { size: 4, align: 4 },
    97            t_LDouble       : { size: 12, align: 4 },
    98            t_LLong         : { size: 8, align: 4 },
    99            t_Ptr           : { size: 4, align: 4 },
   100            t_Short         : { size: 2, align: 2 },
   101            t_Size          : { size: 4, align: 4 },
   102        };
   103    }
   104    /*
   105     *  @(#) gnu.targets; 1, 0, 1,0; 5-12-2017 10:32:40; /db/ztree/library/trees/xdctargets/xdctargets-n04/src/ xlibrary
   106    
   107     */
   108