|
|
|
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 7.80.1.28
BIOS Version: bios_6_50_00_06_eng
XDCTools Version: xdctools_3_50_00_09_eng
| Benchmark | Cycles |
|---|---|
| Interrupt Latency | 119 |
| Hwi_restore() | 7 |
| Hwi_disable() | 9 |
| Hwi dispatcher prolog | 94 |
| Hwi dispatcher epilog | 192 |
| Hwi dispatcher | 276 |
| Hardware Interrupt to Blocked Task | 459 |
| Hardware Interrupt to Software Interrupt | 309 |
| Swi_enable() | 46 |
| Swi_disable() | 11 |
| Post Software Interrupt Again | 20 |
| Post Software Interrupt without Context Switch | 81 |
| Post Software Interrupt with Context Switch | 165 |
| Create a New Task without Context Switch | 1385 |
| Set a Task Priority without a Context Switch | 138 |
| Task_yield() | 180 |
| Post Semaphore No Waiting Task | 44 |
| Post Semaphore No Task Switch | 170 |
| Post Semaphore with Task Switch | 226 |
| Pend on Semaphore No Context Switch | 57 |
| Pend on Semaphore with Task Switch | 250 |
| Clock_getTicks() | 9 |
| POSIX Create a New Task without Context Switch | 2652 |
| POSIX Set a Task Priority without a Context Switch | 159 |
| POSIX Post Semaphore No Waiting Task | 57 |
| POSIX Post Semaphore No Task Switch | 182 |
| POSIX Post Semaphore with Task Switch | 228 |
| POSIX Pend on Semaphore No Context Switch | 49 |
| POSIX Pend on Semaphore with Task Switch | 240 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.