SYS/BIOS 6.50.01.12 GA Release Notes
Introduction
SYS/BIOS 6.50.01.12 is a GA of SYS/BIOS 6.50. CCS users must use CCSv7.1.0 or higher.
Please read the SYS/BIOS User’s Guide for help installing and setting up your environment to use SYS/BIOS 6.50.01.12.
Documentation
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
- SYS/BIOS User’s Guide
- SYS/BIOS APIs (cdoc) (Indexed and Searchable within CCS/Eclipse Help)
- SYS/BIOS Quick Start Guide (MSP430)
- Static Analysis Reports
License and manifest.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
What’s New
SYS/BIOS 6.50.01.12 GA Release (this release).
- New device support. No bug fixes.
Upgrade and Compatibility Information
SYS/BIOS 6.46 and 6.45
- Source compatible. All APIs are supported but all source files must be recompiled.
Host Support
Supported Operating Systems:
- Windows 10, Windows 8, Windows 7
- Ubuntu 10.04 or newer
- Mac OS X
Dependencies
Minimum Required Software Versions:
- Code Composer Studio v7.1.0 or later
- TI Code Generation Tools
- C28x version 16.9.1 or later
- C6x version 8.1.2 or later
- ARM version 16.9.0 or later
- MSP430 version 16.9.0 or later
- ARP32 version 1.0.7 or later
- XDCTools 3.50.00.10 or later
- GNU Code Generation Tools (for ARM only)
- ARM gcc-armp-none-eabi-4_9_2015q3 or later
- XDCTools 3.50.00.10 or later
- IAR Code Generation Tools (for ARM Cortex-M and MSP430 only)
- ARM version 7.50 or later
- MSP430 version 6.40a or later
- XDCTools 3.50.00.10 or later
Required Hardware
- See Device Support Section below.
Device Support
Click here for the list of supported devices.
Validation Information
Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).
Known Issues
The following issues are known to affect this release:
- None
Benchmarks
For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User’s Guide.
Versioning
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).
Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Technical Support and Product Updates
Last updated: March 31, 2017 Build Ver: 6.50.01.12