Texas Instruments

Table of Contents

SYS/BIOS Timing and Size Benchmarks

Name Target (Object File Format) Platform API Timing Application Size Object Size
TI_C66 C66 ti.platforms.evm6670 Times Sizes Sizes
TI_A8Fnv TI Cortex-A8 with hard FP ti.platforms.evmAM3359 Times Sizes Sizes
TI_ARP32 ARP32 ti.platforms.evmC6A8149 Times Sizes Sizes
GCC_A15F GCC Cortex-A15 with hard FP ti.platforms.evmDRA7XX Times Sizes Sizes
TI_ARP32_far ARP32 far model ti.platforms.evmTDA3XX Times Sizes Sizes
GCC_A8F GCC Cortex-A8 with hard FP ti.platforms.evmTI814X Times Sizes Sizes
TI_A8Fnv TI Cortex-A8 with hard FP ti.platforms.evmTI814X Times Sizes Sizes
TI_C674 C674 ti.platforms.evmTI814X Times Sizes Sizes
TI_C28_float C28x with hard FP ti.platforms.ezdsp28335 Times Sizes Sizes
TI_C28_large C28x large model ti.platforms.ezdsp28335 Times Sizes Sizes
TI_MSP430X MSP430 large code, restricted data ti.platforms.msp430:MSP430F5438A:1 Times Sizes Sizes
TI_M4F TI Cortex-M4 with hard FP ti.platforms.msp432:MSP432P401R:1 Times Sizes Sizes
GCC_A9F GCC Cortex-A9 with hard FP ti.platforms.sdp4430 Times Sizes Sizes
GCC_M3 GCC Cortex-M3 ti.platforms.simplelink:CC1350:1 Times Sizes Sizes
IAR_M3 IAR Cortex-M3 ti.platforms.simplelink:CC1350:1 Times Sizes Sizes
TI_M3 TI Cortex-M3 ti.platforms.simplelink:CC1350:1 Times Sizes Sizes
GCC_M3 GCC Cortex-M3 ti.platforms.simplelink:CC2650:1 Times Sizes Sizes
IAR_M3 IAR Cortex-M3 ti.platforms.simplelink:CC2650:1 Times Sizes Sizes
TI_M3 TI Cortex-M3 ti.platforms.simplelink:CC2650:1 Times Sizes Sizes
IAR_M4 IAR Cortex-M4 ti.platforms.simplelink:CC3200:1 Times Sizes Sizes
TI_M4 TI Cortex-M4 ti.platforms.simplelink:CC3200:1 Times Sizes Sizes
GCC_M4F GCC Cortex-M4 with hard FP ti.platforms.tiva:TM4C123GH6PM:1 Times Sizes Sizes
IAR_M4F IAR Cortex-M4 with hard FP ti.platforms.tiva:TM4C123GH6PM:1 Times Sizes Sizes
IAR_M4 IAR Cortex-M4 ti.platforms.tiva:TM4C123GH6PM:1 Times Sizes Sizes
TI_M4F TI Cortex-M4 with hard FP ti.platforms.tiva:TM4C123GH6PM:1 Times Sizes Sizes
TI_M4 TI Cortex-M4 ti.platforms.tiva:TM4C123GH6PM:1 Times Sizes Sizes