Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 16.12.0
BIOS Version: bios_6_50_00_06_eng
XDCTools Version: xdctools_3_50_00_09_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 120 |
Hwi_restore() | 14 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 112 |
Hwi dispatcher epilog | 204 |
Hwi dispatcher | 306 |
Hardware Interrupt to Blocked Task | 531 |
Hardware Interrupt to Software Interrupt | 379 |
Swi_enable() | 75 |
Swi_disable() | 16 |
Post Software Interrupt Again | 38 |
Post Software Interrupt without Context Switch | 107 |
Post Software Interrupt with Context Switch | 211 |
Create a New Task without Context Switch | 4641 |
Set a Task Priority without a Context Switch | 159 |
Task_yield() | 213 |
Post Semaphore No Waiting Task | 61 |
Post Semaphore No Task Switch | 201 |
Post Semaphore with Task Switch | 265 |
Pend on Semaphore No Context Switch | 72 |
Pend on Semaphore with Task Switch | 301 |
Clock_getTicks() | 375 |
POSIX Create a New Task without Context Switch | 7339 |
POSIX Set a Task Priority without a Context Switch | 215 |
POSIX Post Semaphore No Waiting Task | 72 |
POSIX Post Semaphore No Task Switch | 214 |
POSIX Post Semaphore with Task Switch | 277 |
POSIX Pend on Semaphore No Context Switch | 87 |
POSIX Pend on Semaphore with Task Switch | 315 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M3 –abi=eabi -ms –opt_for_speed=2 –program_level_compile -o3”.
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.