1    /* 
     2     *  Copyright (c) 2008-2015 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*!
    14     *  ======== IM4.xdc ========
    15     *  Cortex M4 little endian thumb2 target
    16     */
    17    metaonly interface IM4 inherits ti.targets.arm.elf.IArm {
    18        override readonly config string isa         = "v7M4";
    19    
    20        override config string platform   = "ti.platforms.tiva:TM4C1294NCPDT:1";
    21    
    22        override readonly config xdc.bld.ITarget.Model model = {
    23            endian: "little",
    24            codeModel: "thumb2",
    25            shortEnums: true
    26        };
    27    
    28        override readonly config xdc.bld.ITarget2.Command lnk = {
    29            cmd:  "armcl",
    30            opts: "--silicon_version=7M4 -z --strict_compatibility=on"
    31        };
    32    }
    33    /*
    34     *  @(#) ti.targets.arm.elf; 1, 0, 0,0; 2-10-2017 09:06:44; /db/ztree/library/trees/xdctargets/xdctargets-m11/src/ xlibrary
    35    
    36     */
    37