1    /*
     2     * Copyright (c) 2012, Texas Instruments Incorporated
     3     * All rights reserved.
     4     *
     5     * Redistribution and use in source and binary forms, with or without
     6     * modification, are permitted provided that the following conditions
     7     * are met:
     8     *
     9     * *  Redistributions of source code must retain the above copyright
    10     *    notice, this list of conditions and the following disclaimer.
    11     *
    12     * *  Redistributions in binary form must reproduce the above copyright
    13     *    notice, this list of conditions and the following disclaimer in the
    14     *    documentation and/or other materials provided with the distribution.
    15     *
    16     * *  Neither the name of Texas Instruments Incorporated nor the names of
    17     *    its contributors may be used to endorse or promote products derived
    18     *    from this software without specific prior written permission.
    19     *
    20     * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
    21     * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
    22     * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
    23     * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
    24     * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
    25     * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
    26     * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
    27     * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
    28     * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
    29     * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
    30     * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
    31     */
    32    /*
    33     *  ======== package.xdc ========
    34     *
    35     */
    36    
    37    requires ti.sysbios.interfaces;
    38    requires ti.sysbios.family;
    39    
    40    /*!
    41     *  ======== ti.sysbios.knl ========
    42     *  Contains core threading modules for the SYS/BIOS kernel.
    43     *
    44     *  Many real-time applications must perform a number of functions at the 
    45     *  same time, often in response to external events such as the availability of 
    46     *  data or the presence of a control signal. Both the functions and `when` 
    47     *  they are performed are important.
    48     *
    49     *  Such functions are called "threads". Within SYS/BIOS, the term is defined 
    50     *  broadly to include any independent stream of instructions executed by the 
    51     *  processor. A thread is a single point of control that can activate a 
    52     *  function call or an interrupt service routine (ISR).
    53     * 
    54     *  SYS/BIOS enables your applications to be structured as a collection of 
    55     *  threads. Multithreaded programs allow higher-priority threads to preempt 
    56     *  lower-priority threads and allow various types of interaction between 
    57     *  threads, including blocking, communication, and synchronization.
    58     *  
    59     *  SYS/BIOS provides support for several types of threads with different 
    60     *  priorities. Each thread type has different execution and preemption 
    61     *  characteristics. The thread types (from highest to lowest priority) are:
    62     *
    63     *  @p(blist)
    64     *  - Hardware interrupts ({@link ti.sysbios.hal.Hwi}), which includes 
    65     *    {@link ti.sysbios.hal.Timer} functions
    66     *  - Software interrupts ({@link ti.sysbios.knl.Swi}), which includes 
    67     *    {@link ti.sysbios.knl.Clock} functions
    68     *  - Tasks ({@link ti.sysbios.knl.Task})
    69     *  - Background thread ({@link ti.sysbios.knl.Idle})
    70     *  @p
    71     *
    72     *  The ti.sysbios.knl package also provides several modules for 
    73     *  synchronizing threads. 
    74     * 
    75     *  @p(blist)
    76     *  - Semaphores ({@link ti.sysbios.knl.Semaphore}) are often used to 
    77     *    coordinate access to a shared resource 
    78     *    among a set of competing tasks. Semaphores can be used for task 
    79     *    synchronization and mutual exclusion. Semaphore objects can be declared 
    80     *    as either counting or binary semaphores. The same APIs are used for  
    81     *    both counting and binary semaphores.
    82     *  - Events ({@link ti.sysbios.knl.Event}) provide a means for 
    83     *    communicating between and synchronizing 
    84     *    threads. They are similar to Semaphores, except that they allow you 
    85     *    to specify multiple conditions ("events") that must occur before the 
    86     *    waiting thread returns.
    87     *  - Mailboxes ({@link ti.sysbios.knl.Mailbox}) can be used to pass buffers 
    88     *    from one thread to another.
    89     *    A Mailbox instance can be used by multiple readers and writers.
    90     *  @p
    91     * 
    92     *  In addition to Semaphores, Events, and Mailboxes, you can use
    93     *  Gates to prevent concurrent accesses to critical regions of code. 
    94     *  The {@link xdc.runtime.Gate} module is provided by XDCtools, but 
    95     *  SYS/BIOS 
    96     *  provides some additional implementations in {@link ti.sysbios.gates}.
    97     */
    98    package ti.sysbios.knl [2,0,0,0] {
    99        module Clock;
   100        module Idle;
   101        module Intrinsics;
   102        module Event;     // Must be before Semaphore!!!
   103        module Mailbox;
   104        module Queue;
   105        module Semaphore;
   106        module Swi;
   107        module Task;
   108    }