1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35 36
37
38 package ti.sysbios.family.arm.ducati;
39
40 /*!
41 * ======== Wugen ========
42 * Wugen Module
43 *
44 * Unconstrained Functions
45 * All functions
46 *
47 * @p(html)
48 * <h3> Calling Context </h3>
49 * <table border="1" cellpadding="3">
50 * <colgroup span="1"></colgroup> <colgroup span="5" align="center"></colgroup>
51 *
52 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th><th> Main </th><th> Startup </th></tr>
53 * <!-- -->
54 * <tr><td> {@link #disableInterrupt}</td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
55 * <tr><td> {@link #enableInterrupt} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
56 * <tr><td colspan="6"> Definitions: <br />
57 * <ul>
58 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
59 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
60 * <li> <b>Task</b>: API is callable from a Task thread. </li>
61 * <li> <b>Main</b>: API is callable during any of these phases: </li>
62 * <ul>
63 * <li> In your module startup after this module is started (e.g. Mod_Module_startupDone() returns TRUE). </li>
64 * <li> During xdc.runtime.Startup.lastFxns. </li>
65 * <li> During main().</li>
66 * <li> During BIOS.startupFxns.</li>
67 * </ul>
68 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
69 * <ul>
70 * <li> During xdc.runtime.Startup.firstFxns.</li>
71 * <li> In your module startup before this module is started (e.g. Mod_Module_startupDone() returns FALSE).</li>
72 * </ul>
73 * </ul>
74 * </td></tr>
75 *
76 * </table>
77 * @p
78 */
79
80 @ModuleStartup
81 @DirectCall
82
83 module Wugen
84 {
85 /*!
86 * ======== disableInterrupt ========
87 * Disables the specified interrupt in the WUGEN
88 *
89 * @param(intNum) the interrupt number
90 */
91 Void disableInterrupt(UInt intNum);
92
93 /*!
94 * ======== enableInterrupt ========
95 * Enables the specified interrupt in the WUGEN
96 *
97 * @param(intNum) the interrupt number
98 */
99 Void enableInterrupt(UInt intNum);
100 }