1    /*
     2     * Copyright (c) 2016, Texas Instruments Incorporated
     3     * All rights reserved.
     4     *
     5     * Redistribution and use in source and binary forms, with or without
     6     * modification, are permitted provided that the following conditions
     7     * are met:
     8     *
     9     * *  Redistributions of source code must retain the above copyright
    10     *    notice, this list of conditions and the following disclaimer.
    11     *
    12     * *  Redistributions in binary form must reproduce the above copyright
    13     *    notice, this list of conditions and the following disclaimer in the
    14     *    documentation and/or other materials provided with the distribution.
    15     *
    16     * *  Neither the name of Texas Instruments Incorporated nor the names of
    17     *    its contributors may be used to endorse or promote products derived
    18     *    from this software without specific prior written permission.
    19     *
    20     * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
    21     * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
    22     * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
    23     * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
    24     * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
    25     * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
    26     * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
    27     * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
    28     * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
    29     * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
    30     * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
    31     */
    32    
    33    /*
    34     *  ======== Platform.xdc ========
    35     *
    36     */
    37    
    38    /*!
    39     *  ======== Platform ========
    40     *  Platform support for the evm6424
    41     *
    42     *  This module implements xdc.platform.IPlatform and defines configuration
    43     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    44     *
    45     *  The configuration parameters are initialized in this package's
    46     *  configuration script (package.cfg) and "bound" to the TCOM object
    47     *  model.  Once they are part of the model, these parameters are
    48     *  queried by a program's configuration script.
    49     *
    50     *  This particular platform has a single Cpu, and therefore, only
    51     *  declares a single CPU configuration object.  Multi-CPU platforms
    52     *  would declare multiple Cpu configuration parameters (one per
    53     *  platform CPU).
    54     */
    55    metaonly module Platform inherits xdc.platform.IPlatform
    56    {
    57        readonly config xdc.platform.IPlatform.Board BOARD = {
    58            id:             "0",
    59            boardName:      "evm6424",
    60            boardFamily:    "evm6424",
    61            boardRevision:  null,
    62        };
    63    
    64        readonly config xdc.platform.IExeContext.Cpu CPU = {
    65            id:             "0",
    66            clockRate:      594,
    67            catalogName:    "ti.catalog.c6000",
    68            deviceName:     "TMS320C6424",
    69            revision:       "",
    70        };
    71    
    72    instance:
    73    
    74        /*
    75         *  ======== memTab ========
    76         *  Define the evm6424 memory map
    77         */
    78        override readonly config xdc.platform.IPlatform.Memory
    79            externalMemoryMap[string] = [
    80                ["DDR2", {name: "DDR2", base: 0x80000000, len: 0x08000000}],
    81                ["SRAM", {name: "SRAM", base: 0x42000000, len: 0x00200000}],
    82            ];
    83    
    84        override config string codeMemory = "DDR2";
    85    
    86        override config string dataMemory = "DDR2";
    87    
    88        override config string stackMemory = "DDR2";
    89    
    90        /*
    91         *  ======== l1PMode ========
    92         *  Define the amount of L1P RAM used for L1 Program Cache.
    93         *
    94         *  Check the device documentation for valid values.
    95         */
    96        config String l1PMode = "32k";
    97    
    98        /*
    99         *  ======== l1DMode ========
   100         *  Define the amount of L1D RAM used for L1 Data Cache.
   101         *
   102         *  Check the device documentation for valid values.
   103         */
   104        config String l1DMode = "32k";
   105    
   106        /*
   107         *  ======== l2Mode ========
   108         *  Define the amount of L2 RAM used for L2 Cache.
   109         *
   110         *  Check the device documentation for valid values.
   111         */
   112        config String l2Mode = "0k";
   113    };