package gnu.targets.arm.rtsv7M |
 |
Runtime support package for the gnu.targets.arm.GCArmv7M target
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple copies
of the same source in different runtime support packages for different
ISAs).
package gnu.targets.arm.rtsv7M [1, 0, 0] {
// Collection of parameters relevant for this package as a whole
}
generated on Tue, 14 Feb 2017 20:00:21 GMT