package gnu.targets.arm.rtsv7A |
 |
Runtime support package for the gnu.targets.arm.GCArmv7A target
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple
copies of the same source in different runtime support packages for
different ISAs).
[
more ... ]
package gnu.targets.arm.rtsv7A [1, 0, 0] {
// Collection of parameters relevant for this package as a whole
}
DETAILS
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple
copies of the same source in different runtime support packages for
different ISAs).
The compiler used to build the library in this package is Codesourcery
4.3.2 (2008q3-72) compiler.
generated on Tue, 14 Feb 2017 20:00:21 GMT