1 2 3 4 5 6 7 8 9 10 11
12 import xdc.bld.ITarget2;
13
14 /*!
15 * ======== A8F.xdc ========
16 * Embedded Cortex A8, little endian, hard-float, bare metal target
17 *
18 * This module defines an embedded bare metal target on Cortex A8. The target
19 * generates code compatible with the "v7A" architecture.
20 *
21 */
22 metaonly module A8F inherits gnu.targets.arm.ITarget {
23 override readonly config string name = "A8F";
24 override readonly config string suffix = "a8fg";
25 override readonly config string isa = "v7A";
26 override readonly config xdc.bld.ITarget.Model model= {
27 endian: "little",
28 shortEnums: true
29 };
30
31 override readonly config Bool alignDirectiveSupported = true;
32
33 override readonly config string rts = "gnu.targets.arm.rtsv7A";
34 override config string platform = "ti.platforms.evmAM3359";
35
36 override config string GCCTARG = "arm-none-eabi";
37
38 override readonly config String stdInclude = "gnu/targets/arm/std.h";
39
40 override readonly config ITarget2.Command cc = {
41 cmd: "$(rootDir)/bin/$(GCCTARG)-gcc -c -MD -MF $@.dep",
42 opts: "-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -g"
43 };
44
45 readonly config ITarget2.Command ccBin = {
46 cmd: "bin/arm-none-eabi-gcc -c -MD -MF $@.dep",
47 opts: "-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -g"
48 };
49
50 override config ITarget2.Options ccOpts = {
51 prefix: "-Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections ",
52 suffix: "-Dfar= -D__DYNAMIC_REENT__ "
53 };
54
55 /*!
56 * ======== ccConfigOpts ========
57 * User configurable compiler options for the generated config C file.
58 */
59 override config ITarget2.Options ccConfigOpts = {
60 prefix: "$(ccOpts.prefix)",
61 suffix: "$(ccOpts.suffix)"
62 };
63
64 override readonly config ITarget2.Command asm = {
65 cmd: "$(rootDir)/bin/$(GCCTARG)-gcc -c -x assembler-with-cpp",
66 opts: "-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard"
67 };
68
69 readonly config ITarget2.Command asmBin = {
70 cmd: "bin/arm-none-eabi-gcc -c -x assembler-with-cpp",
71 opts: "-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard"
72 };
73
74 override config ITarget2.Options lnkOpts = {
75 prefix: "-mfloat-abi=hard -nostartfiles -Wl,-static -Wl,--gc-sections",
76 suffix: "-Wl,--start-group -lgcc -lc -lm -Wl,--end-group -Wl,-Map=$(XDCCFGDIR)/$@.map"
77 };
78
79 readonly config ITarget2.Command arBin = {
80 cmd: "bin/arm-none-eabi-ar ",
81 opts: ""
82 };
83
84 /*!
85 * ======== bspLib ========
86 * bspLib is assigned the name of the BSP library. The specified library
87 * is included on the link line.
88 *
89 * Possible values for this field are "nosys" and "rdimon" with the default
90 * being "nosys".
91 */
92 override config string bspLib = "nosys";
93
94 /*!
95 * ======== targetPkgPath ========
96 * targetPkgPath controls the path to the package that contains the GNU
97 * libraries.
98 */
99 config string targetPkgPath = null;
100
101 102 103
104 override config xdc.bld.ITarget.OptionSet profiles[string] = [
105 ["debug", {
106 compileOpts: {
107 copts: "-g",
108 defs: "-D_DEBUG_=1",
109 },
110 linkOpts: "-g",
111 }],
112
113 ["release", {
114 compileOpts: {
115 copts: " -O2 ",
116 },
117 linkOpts: " ",
118 }],
119 ];
120
121 122 123
124 override config String compatibleSuffixes[] = [];
125
126 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
127 t_IArg : { size: 4, align: 4 },
128 t_Char : { size: 1, align: 1 },
129 t_Double : { size: 8, align: 8 },
130 t_Float : { size: 4, align: 4 },
131 t_Fxn : { size: 4, align: 4 },
132 t_Int : { size: 4, align: 4 },
133 t_Int8 : { size: 1, align: 1 },
134 t_Int16 : { size: 2, align: 2 },
135 t_Int32 : { size: 4, align: 4 },
136 t_Int64 : { size: 8, align: 8 },
137 t_Long : { size: 4, align: 4 },
138 t_LDouble : { size: 8, align: 8 },
139 t_LLong : { size: 8, align: 8 },
140 t_Ptr : { size: 4, align: 4 },
141 t_Short : { size: 2, align: 2 },
142 t_Size : { size: 4, align: 4 },
143 };
144 }
145 146 147 148
149