Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 7.4.17
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
Object Name | Size |
---|---|
Hwi | 48 |
Swi | 56 |
Task | 88 |
Semaphore | 32 |
GateMutex | 40 |
Clock | 40 |
POSIX Pthread | 168 |
POSIX Semaphore | 32 |
POSIX Mutex | 48 |
POSIX Timer | 56 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.