Texas Instruments

Table of Contents

C66 Timing Benchmarks

Target Platform: ti.platforms.evm6670

Tool Chain Version: 7.4.17

BIOS Version: bios_6_46_02_46_eng

XDCTools Version: xdctools_3_32_01_22

Benchmark Cycles
Interrupt Latency 268
Hwi_restore() 2
Hwi_disable() 3
Hwi dispatcher prolog 115
Hwi dispatcher epilog 124
Hwi dispatcher 233
Hardware Interrupt to Blocked Task 407
Hardware Interrupt to Software Interrupt 251
Swi_enable() 60
Swi_disable() 13
Post Software Interrupt Again 42
Post Software Interrupt without Context Switch 71
Post Software Interrupt with Context Switch 146
Create a New Task without Context Switch 1414
Set a Task Priority without a Context Switch 140
Task_yield() 207
Post Semaphore No Waiting Task 48
Post Semaphore No Task Switch 161
Post Semaphore with Task Switch 229
Pend on Semaphore No Context Switch 62
Pend on Semaphore with Task Switch 247
Clock_getTicks() 13
POSIX Create a New Task without Context Switch 2499
POSIX Set a Task Priority without a Context Switch 118
POSIX Post Semaphore No Waiting Task 64
POSIX Post Semaphore No Task Switch 177
POSIX Post Semaphore with Task Switch 247
POSIX Pend on Semaphore No Context Switch 78
POSIX Pend on Semaphore with Task Switch 274

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6600 –abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.