Texas Instruments

Table of Contents

TI Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 16.9.0

BIOS Version: bios_6_46_02_46_eng

XDCTools Version: xdctools_3_32_01_22

Benchmark Cycles
Interrupt Latency 468
Hwi_restore() 24
Hwi_disable() 18
Hwi dispatcher prolog 526
Hwi dispatcher epilog 220
Hwi dispatcher 741
Hardware Interrupt to Blocked Task 931
Hardware Interrupt to Software Interrupt 737
Swi_enable() 103
Swi_disable() 6
Post Software Interrupt Again 51
Post Software Interrupt without Context Switch 145
Post Software Interrupt with Context Switch 180
Create a New Task without Context Switch 1389
Set a Task Priority without a Context Switch 147
Task_yield() 249
Post Semaphore No Waiting Task 65
Post Semaphore No Task Switch 211
Post Semaphore with Task Switch 311
Pend on Semaphore No Context Switch 73
Pend on Semaphore with Task Switch 279
Clock_getTicks() 5
POSIX Create a New Task without Context Switch 2591
POSIX Set a Task Priority without a Context Switch 124
POSIX Post Semaphore No Waiting Task 73
POSIX Post Semaphore No Task Switch 219
POSIX Post Semaphore with Task Switch 332
POSIX Pend on Semaphore No Context Switch 79
POSIX Pend on Semaphore with Task Switch 298

The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.