1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    /*
    13     *  ======== C674.xdc ========
    14     *
    15     */
    16    
    17    /*!
    18     *  ======== C674 ========
    19     *  TI C674 little endian (ELF)
    20     */
    21    metaonly module C674 inherits ITarget {
    22        override readonly config string name                 = "C674";
    23        override readonly config string suffix               = "e674";
    24        override readonly config string isa                  = "674";
    25        override readonly config xdc.bld.ITarget.Model model = {
    26            endian: "little",
    27            shortEnums: false
    28        };
    29        override readonly config xdc.bld.ITarget.Module base = ti.targets.elf.C64P;
    30    
    31        /*
    32         *  ======== compatibleSuffixes ========
    33         */
    34        override config String compatibleSuffixes[] = ["e64P"];
    35    
    36        override config string platform     = "ti.platforms.evmDA830";
    37    
    38        override readonly config xdc.bld.ITarget2.Command cc = {
    39            cmd: "cl6x -c",
    40            opts: "-mv6740 --abi=eabi"
    41        };
    42    
    43        override readonly config xdc.bld.ITarget2.Command asm = {
    44            cmd: "cl6x -c",
    45            opts: "-mv6740 --abi=eabi"
    46        };
    47    
    48        override readonly config Int bitsPerChar =
    49            ti.targets.elf.C64P.bitsPerChar;
    50    }
    51    /*
    52     *  @(#) ti.targets.elf; 1, 0, 0,0; 10-21-2016 18:16:56; /db/ztree/library/trees/xdctargets/xdctargets-l07/src/ xlibrary
    53    
    54     */
    55