module ti.targets.arm.rtsarm.Settings |
|
Collection of parameters relevant for this package as a whole
#include <ti/targets/arm/rtsarm/Settings.h>
Functions common to all target modules |
|
|
Module-Wide Built-Ins |
|
// Get this module's unique id
Bool Settings_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Settings_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Settings_Module_getMask();
// Returns the diagnostics mask for this module
Void Settings_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Settings = xdc.useModule('ti.targets.arm.rtsarm.Settings');
module-wide config parameters
generated on Tue, 09 Oct 2018 20:58:03 GMT