1    /* 
     2     *  Copyright (c) 2008-2015 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== C28_float.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== C28_float ========
    20     *  TI C28 large model little endian with floating point support (fpu32)
    21     */
    22    metaonly module C28_float inherits ti.targets.ITarget {
    23        override readonly config string name                = "C28_float";
    24        override readonly config string suffix              = "28FP";
    25        override readonly config string isa                 = "28FP";
    26        override readonly config xdc.bld.ITarget.Model model = {
    27            dataModel: "large",
    28            endian: "little"
    29        };
    30    
    31        override readonly config string rts                 = "ti.targets.rts2800";
    32    
    33        /*
    34         *  ======== compatibleSuffixes ========
    35         */
    36        override config String compatibleSuffixes[] = ["28L"];
    37    
    38        final override readonly config Bool alignDirectiveSupported = false;
    39    
    40        /*!
    41         *  ======== ar ========
    42         *  Define archiver executable
    43         *
    44         *  Options:
    45         *  @p(dlist)
    46         *      -`-r`
    47         *          replace file
    48         *      -`-q`
    49         *          quiet mode
    50         */
    51        override readonly config xdc.bld.ITarget2.Command ar = {
    52            cmd: "ar2000",
    53            opts: "rq"
    54        };
    55    
    56    
    57        /*!
    58         *  ======== cc ========
    59         *  Define compiler executable
    60         *
    61         *  Options:
    62         *  @p(dlist)
    63         *      -`-c`
    64         *          no linking
    65         *      -`-v28`
    66         *          compile for c28x.
    67         *      -`-ml`
    68         *          use large memory model
    69         *      -`-DLARGE_MODEL=1`
    70         *          required to use va_arg in large model
    71         *      -`--float_support=fpu32`
    72         *          Enable FPU
    73         */
    74        override readonly config xdc.bld.ITarget2.Command cc = {
    75            cmd: "cl2000 -c",
    76            opts: "-v28 -DLARGE_MODEL=1 -ml --float_support=fpu32"
    77        };
    78    
    79        /*!
    80         *  ======== vers ========
    81         *  Define the vers command
    82         */
    83        override readonly config xdc.bld.ITarget2.Command vers = {
    84            cmd: "cl2000",
    85            opts: "--compiler_revision"
    86        };
    87    
    88        /*!
    89         *  ======== asm ========
    90         *  Define assembler executable
    91         *
    92         *  Options:
    93         *  @p(dlist)
    94         *      -`-c`
    95         *          no linking
    96         *      -`-v28`
    97         *          compile for c28x.
    98         *      -`-ml`
    99         *          use large memory model
   100         *      -`-DLARGE_MODEL=1`
   101         *          because compiler and BIOS are broken; asembler
   102         *          defines __LARGE_MODEL but BIOS uses LARGE_MODEL
   103         *      -`--float_support=fpu32`
   104         *          Enable FPU
   105         */
   106        override readonly config xdc.bld.ITarget2.Command asm = {
   107            cmd: "cl2000 -c",
   108            opts: "-v28 -ml -DLARGE_MODEL=1 --float_support=fpu32"
   109        };
   110    
   111    
   112        /*!
   113         *  ======== lnk ========
   114         *  Define linker executable
   115         */
   116        override readonly config xdc.bld.ITarget2.Command lnk = {
   117            cmd: "cl2000",
   118            opts: "-z"
   119        };
   120    
   121        /*!
   122         *  ======== asmOpts ========
   123         *  User configurable assembler options.
   124         *
   125         *  Defaults:
   126         *  @p(dlist)
   127         *      -`-qq`
   128         *          super quiet mode
   129         */
   130        override config xdc.bld.ITarget2.Options asmOpts = {
   131            prefix: "-qq",
   132            suffix: ""
   133        };
   134    
   135        /*!
   136         *  ======== ccOpts ========
   137         *  Compiler options
   138         *  @p(dlist)
   139         *      -`-qq`
   140         *          super quiet mode
   141         *      -`-pdsw225`
   142         *          generate a warning for implicitly declared functions; i.e.,
   143         *          functions without prototypes
   144         *      -`-Dfar= `
   145         *          ignore keyword far; this allows one to write code that can
   146         *          be compiled in large model and small model without #ifdef's
   147         */
   148        override config xdc.bld.ITarget2.Options ccOpts = {
   149            prefix: "-qq -pdsw225 -Dfar= ",
   150            suffix: ""
   151        };
   152    
   153        /*!
   154         *  ======== profiles ========
   155         *  Standard options profiles for the TI tool-chain.
   156         */
   157        override config xdc.bld.ITarget.OptionSet profiles[string] = [
   158            ["debug", {
   159                compileOpts: {
   160                    copts: "-g",
   161                    defs:  "-D_DEBUG_=1",
   162                }
   163            }],
   164            ["release", {
   165                compileOpts: {
   166                    copts: "-O2",
   167                },
   168            }],
   169            ["profile", {
   170                compileOpts: {
   171                    copts: "-gp",
   172                },
   173            }],
   174            ["coverage", {
   175                compileOpts: {
   176                    copts: "-gp",
   177                },
   178            }],
   179        ];
   180    
   181        /*!
   182         *  ======== includeOpts ========
   183         *  Default include search path
   184         */
   185        override config string includeOpts = "-I$(rootDir)/include";
   186    
   187        final override readonly config string sectMap[string] =
   188            ti.targets.C28.sectMap;
   189    
   190        final override readonly config Bool splitMap[string] =
   191            ti.targets.C28.splitMap;
   192    
   193        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   194            t_IArg          : { size: 2, align: 2 },
   195            t_Char          : { size: 1, align: 1 },
   196            t_Double        : { size: 2, align: 2 },
   197            t_Float         : { size: 2, align: 2 },
   198            t_Fxn           : { size: 2, align: 2 }, /* far */
   199            t_Int           : { size: 1, align: 1 },
   200            t_Int8          : { size: 1, align: 1 },
   201            t_Int16         : { size: 1, align: 1 },
   202            t_Int32         : { size: 2, align: 2 },
   203            t_Int64         : { size: 4, align: 2 },
   204            t_Long          : { size: 2, align: 2 },
   205            t_LDouble       : { size: 2, align: 2 },
   206            t_LLong         : { size: 4, align: 2 },
   207            t_Ptr           : { size: 2, align: 2 },
   208            t_Short         : { size: 1, align: 1 },
   209            t_Size          : { size: 2, align: 2 },
   210        };
   211    
   212        override readonly config Int bitsPerChar = 16;
   213    }
   214    /*
   215     *  @(#) ti.targets; 1, 0, 3,0; 10-21-2016 18:16:52; /db/ztree/library/trees/xdctargets/xdctargets-l07/src/ xlibrary
   216    
   217     */
   218