1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34
35
36 package ti.sysbios.family.arm.a15.smp;
37
38 import xdc.rov.ViewInfo;
39
40 import xdc.runtime.Assert;
41
42 /*!
43 * ======== Cache ========
44 * ARM Cache Module
45 *
46 * This module manages the data and instruction caches on Cortex A15
47 * processors.
48 * It provides a list of functions that perform cache operations. The
49 * functions operate on a per cache line except for the 'All' functions
50 * which operate on the entire cache specified. Any Address that is not
51 * aligned to a cache line gets rounded down to the address of
52 * the nearest cache line.
53 *
54 * The L1 data and program caches as well as the L2 cache are enabled
55 * by default early during the startup sequence (prior to any
56 * Module_startup()s).
57 * Data caching requires the MMU to be enabled and the cacheable
58 * attribute of the section/page descriptor for a corresponding
59 * memory region to be enabled.
60 * Program caching does not require the MMU to be enabled and therefore
61 * occurs when the L1 program cache is enabled.
62 *
63 * (See the {@link ti.sysbios.family.arm.a15.Mmu} module for information
64 * about the MMU.)
65 *
66 * Note: The invalidate instruction is implemented as a clean/invalidate
67 * instruction on A15. Therefore, calls to Cache_inv()/Cache_invAll()
68 * will behave like Cache_wbInv()/Cache_wbInvAll() on A15.
69 *
70 * Unconstrained Functions
71 * All functions
72 *
73 * @p(html)
74 * <h3> Calling Context </h3>
75 * <table border="1" cellpadding="3">
76 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
77 * </colgroup>
78 *
79 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
80 * <th> Task </th><th> Main </th><th> Startup </th></tr>
81 * <!-- -->
82 * <tr><td> {@link #disable} </td><td> Y </td><td> Y </td>
83 * <td> Y </td><td> Y </td><td> Y </td></tr>
84 * <tr><td> {@link #enable} </td><td> Y </td><td> Y </td>
85 * <td> Y </td><td> Y </td><td> Y </td></tr>
86 * <tr><td> {@link #inv} </td><td> Y </td><td> Y </td>
87 * <td> Y </td><td> Y </td><td> Y </td></tr>
88 * <tr><td> {@link #invL1pAll} </td><td> Y </td><td> Y </td>
89 * <td> Y </td><td> Y </td><td> Y </td></tr>
90 * <tr><td> {@link #wait} </td><td> Y </td><td> Y </td>
91 * <td> Y </td><td> Y </td><td> Y </td></tr>
92 * <tr><td> {@link #wb} </td><td> Y </td><td> Y </td>
93 * <td> Y </td><td> Y </td><td> Y </td></tr>
94 * <tr><td> {@link #wbInv} </td><td> Y </td><td> Y </td>
95 * <td> Y </td><td> Y </td><td> Y </td></tr>
96 * <tr><td> {@link #wbInvAll} </td><td> Y </td><td> Y </td>
97 * <td> Y </td><td> Y </td><td> Y </td></tr>
98 * <tr><td> {@link #wbAll} </td><td> Y </td><td> Y </td>
99 * <td> Y </td><td> Y </td><td> Y </td></tr>
100 * <tr><td> {@link #wbInvAllLoUIS} </td><td> Y </td><td> Y </td>
101 * <td> Y </td><td> Y </td><td> Y </td></tr>
102 * <tr><td> {@link #wbAllLoUIS} </td><td> Y </td><td> Y </td>
103 * <td> Y </td><td> Y </td><td> Y </td></tr>
104 * <tr><td> {@link #preLoad} </td><td> Y </td><td> Y </td>
105 * <td> Y </td><td> Y </td><td> Y </td></tr>
106 * <tr><td colspan="6"> Definitions: <br />
107 * <ul>
108 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
109 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
110 * <li> <b>Task</b>: API is callable from a Task thread. </li>
111 * <li> <b>Main</b>: API is callable during any of these phases: </li>
112 * <ul>
113 * <li> In your module startup after this module is started
114 * (e.g. Cache_Module_startupDone() returns TRUE). </li>
115 * <li> During xdc.runtime.Startup.lastFxns. </li>
116 * <li> During main().</li>
117 * <li> During BIOS.startupFxns.</li>
118 * </ul>
119 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
120 * <ul>
121 * <li> During xdc.runtime.Startup.firstFxns.</li>
122 * <li> In your module startup before this module is started
123 * (e.g. Cache_Module_startupDone() returns FALSE).</li>
124 * </ul>
125 * </ul>
126 * </td></tr>
127 *
128 * </table>
129 * @p
130 */
131
132 module Cache inherits ti.sysbios.interfaces.ICache
133 {
134 /*!
135 * Size of L1 data cache Line in bytes
136 */
137 const UInt sizeL1dCacheLine = 64;
138
139 /*!
140 * Size of L1 program cache Line in bytes
141 */
142 const UInt sizeL1pCacheLine = 64;
143
144 /*!
145 * Size of L2 cache Line in bytes
146 */
147 const UInt sizeL2CacheLine = 64;
148
149 /*!
150 * ======== ModView ========
151 * @_nodoc
152 */
153 metaonly struct CacheInfoView {
154 String cache;
155 SizeT cacheSize;
156 SizeT lineSize;
157 UInt ways;
158 SizeT waySize;
159 };
160
161 /*!
162 * ======== rovViewInfo ========
163 * @_nodoc
164 */
165 @Facet
166 metaonly config ViewInfo.Instance rovViewInfo =
167 ViewInfo.create({
168 viewMap: [
169 ['Cache Info', { type: ViewInfo.MODULE_DATA,
170 viewInitFxn: 'viewInitCacheInfo',
171 structName: 'CacheInfoView'}]
172 ]
173 });
174
175 /*! Asserted in Cache_lock */
176 config Assert.Id A_badBlockLength = {
177 msg: "A_badBlockLength: Block length too large. Must be <= L2 way size."
178 };
179
180 /*! Asserted in Cache_lock */
181 config Assert.Id A_blockCrossesPage = {
182 msg: "A_blockCrossesPage: Memory block crosses L2 way page boundary."
183 };
184
185 /*!
186 * ======== A_cacheDisableUnsupported ========
187 * Assert raised when attempting to disable L1 data or L2 unified cache
188 *
189 * When running in SMP mode, the inter-core lock is implemented using
190 * ldrex/strex instructions and requires the hardware to implement a
191 * global monitor to work. Some devices like Keystone 2, do not implement
192 * a global monitor (only a local monitor). On such devices, the
193 * cache coherency logic (snoop control unit) along with the local monitors
194 * can effectively work like a global monitor. Therefore, it is important
195 * that the caches are not disabled as that would disable cache coherency
196 * on the particular core and cause the inter-core lock to not work.
197 */
198 config xdc.runtime.Assert.Id A_cacheDisableUnsupported = {
199 msg: "A_cacheDisableUnsupported: Disabling the L1 data or L2 unified cache from user code is not supported. Cache disable/enable is internally managed by the kernel."
200 };
201
202 /*!
203 * ======== A_cacheEnableUnsupported ========
204 * Assert raised when attempting to enable L1 data or L2 unified cache
205 *
206 * It is not recommended for the user code to anable/disable the caches
207 * when running in SMP mode. Please see the documentation
208 * {@link #A_cacheDisableUnsupported here} for more details.
209 */
210 config xdc.runtime.Assert.Id A_cacheEnableUnsupported = {
211 msg: "A_cacheEnableUnsupported: Enabling the L1 data or L2 unified cache from user code is not supported. Cache disable/enable is internally managed by the kernel."
212 };
213
214 /*!
215 * ======== enable ========
216 * Enables all cache(s)
217 *
218 * This function is not fully supported when running in SMP mode. Only
219 * L1 program cache enable is supported. Attempting to enable the L1
220 * data and/or L2 cache will cause an assertion failure. The caches are
221 * enabled during the startup sequence if {@link #enableCache enableCache}
222 * config param is set to true. Since disabling the caches at runtime
223 * is not fully supported, the cache enable function is not fully
224 * supported.
225 *
226 * Please see {@link #disable Cache_disable()} cdoc for more a detailed
227 * explanation of why disabling the caches is harmful and not supported.
228 */
229 override Void enable(Bits16 type);
230
231 /*!
232 * ======== disable ========
233 * Disables the 'type' cache(s)
234 *
235 * This function is not fully supported when running in SMP mode. Only
236 * L1 program cache disable is supported. Attempting to disable the L1
237 * data and/or L2 cache will cause an assertion failure.
238 *
239 * Here's a brief explanation of why caches should not be disabled.
240 * When running in SMP mode, the inter-core lock is implemented using
241 * ldrex/strex instructions and requires the hardware to implement a
242 * global monitor to work properly. Some devices like Keystone 2,
243 * do not implement a global monitor (only a local monitor). On such
244 * devices, the cache coherency logic (snoop control unit) along with
245 * the local monitors can effectively work like a global monitor.
246 * Therefore, it is important that the caches are not disabled as that
247 * would disable cache coherency on the particular core and cause the
248 * inter-core lock to not work.
249 */
250 override Void disable(Bits16 type);
251
252 /*!
253 * ======== enableCache ========
254 * Enable L1 and L2 data and program caches.
255 *
256 * To enable a subset of the caches, set this parameter
257 * to 'false' and call Cache_enable() within main, passing it only
258 * the {@link Cache#Type Cache_Type(s)} to be enabled.
259 *
260 * Data caching requires the MMU and the memory section/page
261 * descriptor cacheable attribute to be enabled.
262 */
263 config Bool enableCache = true;
264
265 /*!
266 * ======== branchPredictionEnabled ========
267 * Enable Branch Prediction at startup, default is true.
268 *
269 * This flag controls whether Branch Prediction should be automatically
270 * enabled or disabled during system startup.
271 *
272 * @a(NOTE)
273 * Upon reset, the A15's Program Flow Prediction (Branch Prediction)
274 * feature is disabled.
275 */
276 config Bool branchPredictionEnabled = true;
277
278 /*!
279 * ======== errata798870 ========
280 * Enable workaround for ARM errata 798870.
281 *
282 * Errata 798870 brief description:
283 * A memory read can stall indefinitely in the L2 cache
284 */
285 config Bool errata798870 = false;
286
287 /*! @_nodoc
288 * ======== getEnabled ========
289 * Get the 'type' bitmask of cache(s) enabled.
290 */
291 Bits16 getEnabled();
292
293 /*!
294 * ======== invL1pAll ========
295 * Invalidate all of L1 program cache.
296 */
297 Void invL1pAll();
298
299 /*!
300 * @_nodoc
301 * ======== invBPAll ========
302 * Invalidate all branch predictors.
303 */
304 Void invBPAll();
305
306 /*!
307 * ======== preLoad ========
308 * Loads a memory block into the L2 cache.
309 *
310 * A block of memory is loaded into the L2 cache.
311 *
312 * The memory block is loaded into cache one L2 cache line at time.
313 *
314 * The byteCnt argument must be less than or equal to an L2 cache
315 * size. An assert is generated if this rule is violated.
316 *
317 * Except for the normal L1 instruction cache behavior
318 * during code execution, the L1 instruction cache is
319 * unaffected by this API.
320 * The L1 data cache will be temporarily polluted by the contents
321 * of the referenced memory block.
322 *
323 * @a(NOTE)
324 * Interrupts are disabled for the entire time the memory block
325 * is being loaded into cache. For this reason, use of this API
326 * is probably best at system intialization time
327 * (ie: within 'main()').
328 *
329 * @param(blockPtr) start address of range to be loaded
330 * @param(byteCnt) number of bytes to be loaded
331 */
332 Void preLoad(Ptr blockPtr, SizeT byteCnt);
333
334 /*!
335 * ======== enableBP ========
336 * Enable Branch Prediction
337 *
338 * Calling this API will enable branch prediction.
339 *
340 * @a(NOTE)
341 * Upon reset, the A15's Program Flow Prediction (Branch Prediction)
342 * feature is disabled.
343 */
344 Void enableBP();
345
346 /*!
347 * ======== disableBP ========
348 * Disable Branch Prediction
349 *
350 * Calling this API will disable branch prediction.
351 *
352 * @a(NOTE)
353 * Upon reset, the A15's Program Flow Prediction (Branch Prediction)
354 * feature is disabled.
355 */
356 Void disableBP();
357
358 /*!
359 *
360 * ======== wbAll ========
361 * Write back all caches
362 *
363 * This function writes back the data cache to the point of coherency.
364 * On a Cortex-A15, point of coherency is the main memory implying that
365 * this function will write back the L1 data cache (on this core) followed
366 * by the L2 unified cache that is shared by all cores in the MPCore
367 * sub-system.
368 *
369 * When running in SMP mode, it is not recommended to call this function
370 * as it does not guarantee that the L1 data caches on all other cores
371 * will be written back before writing back the unified L2 cache. This
372 * function should only be called if all other cores are in a power down
373 * state or if their local L1 caches are disabled i.e. they do not have
374 * any dirty L1 cache lines.
375 */
376 override Void wbAll();
377
378 /*!
379 * ======== wbInvAll ========
380 * Write back invalidate all caches
381 *
382 * This function writes back and invalidates the data cache to the point
383 * of coherency. On a Cortex-A15, point of coherency is the main memory
384 * implying that this function will write back and invalidate the L1 data
385 * cache (on this core) followed by the L2 unified cache that is shared
386 * by all cores in the MPCore sub-system.
387 *
388 * When running in SMP mode, it is not recommended to call this function
389 * as it does not guarantee that the L1 data caches on all other cores
390 * will be flushed before flushing the unified L2 cache. This function
391 * should only be called if all other cores are in a power down state or
392 * if their local L1 caches are disabled i.e. they do not have any dirty
393 * L1 cache lines.
394 */
395 override Void wbInvAll();
396
397 /*!
398 * ======== wbAllLoUIS ========
399 * Write back data cache to PoU for an Inner Shareable domain
400 *
401 * This function writes back the L1 data cache. There is no effect
402 * on program cache. All data cache lines are left valid.
403 *
404 * On Cortex-A15, this function will write back the local CPU's
405 * L1 data cache to the L2 cache but not beyond. Calling this function
406 * has no affect on the local L1 caches of all other cores in the MPCore
407 * sub-system. This API should be called with Hwis and/or Tasking disabled
408 * to guarantee the write back operation is complete.
409 */
410 Void wbAllLoUIS();
411
412 /*!
413 * ======== wbInvAllLoUIS ========
414 * Write back invalidate data cache to PoU for an Inner Shareable domain
415 *
416 * On Cortex-A15, this function will write back and invalidate the local
417 * CPU's L1 data cache to the L2 cache but not beyond. Calling this
418 * function has no affect on the local L1 caches of all other cores in the
419 * MPCore sub-system. This API should be called with Hwis and/or Tasking
420 * disabled to guarantee the write back invalidate operation is complete.
421 */
422 Void wbInvAllLoUIS();
423
424 /*!
425 * @_nodoc
426 * ======== startup ========
427 * startup function to enable cache early during climb-up
428 */
429 Void startup();
430
431 internal:
432
433 434 435 436 437 438 439 440
441 Void initModuleState();
442
443 /*!
444 * ======== disableL1D ========
445 * Disable L1 data cache on this core
446 *
447 * This function disables the L1 data cache before performing
448 * a "write back invalidate all" of the cache.
449 */
450 Void disableL1D();
451
452 /*!
453 * ======== disableL1P ========
454 * Disable instruction cache on this core
455 *
456 * This function disables the L1 instruction cache before
457 * performing an "invalidate all" of the whole instruction
458 * cache.
459 */
460 Void disableL1P();
461
462 /*!
463 * ======== enableL1D ========
464 * Enable data cache on this core
465 *
466 * This function enables the L1 data cache.
467 *
468 * Enabling the L1 data cache effectively enables the L2 unified
469 * cache for all data caching purposes (on the current core in a
470 * Cortex-A15 multi-core system).
471 */
472 Void enableL1D();
473
474 /*!
475 * ======== enableL1P ========
476 * Enable instruction cache on this core
477 *
478 * This function enables the L1 instruction cache.
479 *
480 * Enabling the L1 instruction cache effectively enables the
481 * L2 unified cache for all instruction caching purposes (on
482 * the current core in a Cortex-A15 multi-core system).
483 *
484 * The L1 instruction cache can be enabled even if the MMU is
485 * disabled and will cache instructions. However, if the MMU
486 * is disabled and the L1 instruction cache is enabled, no new
487 * instructions will be cached in the L2 unified cache. However,
488 * code already cached in the L2 cache will be fetched.
489 */
490 Void enableL1P();
491
492 /*!
493 * ======== invL1d ========
494 * Invalidates range in L1 data cache.
495 *
496 * The range of addresses operated on gets quantized to whole
497 * cache lines.
498 */
499 Void invL1d(Ptr blockPtr, SizeT byteCnt, Bool wait);
500
501 /*!
502 * ======== invL1p ========
503 * Invalidates range in L1 program cache.
504 *
505 * The range of addresses operated on gets quantized to whole
506 * cache lines.
507 */
508 Void invL1p(Ptr blockPtr, SizeT byteCnt, Bool wait);
509
510 /*!
511 * ======== preFetch ========
512 * load a block of memory into the L2 cache.
513 */
514 Void preFetch(Ptr blockPtr, SizeT byteCnt);
515
516 /*!
517 * ======== getCacheLevelInfo ========
518 * returns Cache Size Id Register of corresponding Cache level
519 *
520 * level values
521 * 0 = L1D
522 * 1 = L1P
523 * 2 = L2
524 */
525 Bits32 getCacheLevelInfo(UInt level);
526
527 /*!
528 * ======== getL2AuxControlReg ========
529 * Get current L2 Aux Control register contents
530 */
531 Bits32 getL2AuxControlReg();
532
533 534 535 536 537 538 539
540 Void setL2AuxControlReg(Bits32 arg);
541
542 struct Module_State {
543 Bits32 l1dInfo;
544 Bits32 l1pInfo;
545 Bits32 l2Info;
546 SizeT l2WaySize;
547 }
548 }