1 2 3
4
5 package ti.platforms.evmDM37XX;
6
7 /*!
8 * ======== Platform ========
9 * Platform support for the evmDM37XX
10 *
11 * This module implements xdc.platform.IPlatform and defines configuration
12 * parameters that correspond to this platform's Cpu's, Board's, etc.
13 *
14 * The configuration parameters are initialized in this package's
15 * configuration script (package.cfg) and "bound" to the TCOM object
16 * model. Once they are part of the model, these parameters are
17 * queried by a program's configuration script.
18 *
19 * This particular platform has multiple CPUs, and therefore, declares
20 * multiple CPU configuration objects.
21 */
22 metaonly module Platform inherits xdc.platform.IPlatform
23 {
24 readonly config xdc.platform.IPlatform.Board BOARD = {
25 id: "0",
26 boardName: "evmDM37XX",
27 boardFamily: "evmDM37XX",
28 boardRevision: null,
29 };
30
31 readonly config xdc.platform.IExeContext.Cpu DSP = {
32 id: "0",
33 clockRate: 332.0,
34 catalogName: "ti.catalog.c6000",
35 deviceName: "DM37XX",
36 revision: "",
37 };
38
39 readonly config xdc.platform.IExeContext.Cpu GPP = {
40 id: "1",
41 clockRate: 332.0,
42 catalogName: "ti.catalog.arm.cortexa8",
43 deviceName: "DM37XX",
44 revision: "1.0",
45 };
46 instance:
47
48 override readonly config xdc.platform.IPlatform.Memory
49 externalMemoryMap[string] = [
50 [
51 "DDR",
52 {
53 name: "DDR",
54 base: 0x80000000,
55 len: 0x04000000
56 }
57 ]
58 ];
59
60 61 62 63 64
65 override config string codeMemory = "DDR";
66
67 override config string dataMemory = "DDR";
68
69 override config string stackMemory = "DDR";
70
71 72 73 74 75 76
77 config String l1PMode = "32k";
78
79 80 81 82 83 84
85 config String l1DMode = "32k";
86
87 88 89 90 91 92
93 config String l2Mode = "0k";
94
95 };