package ti.platforms.evmC6A8149 |
|
Platform package for the evmC6A8149 platform
This package implements the interfaces (xdc.platform.IPlatform)
necessary to build and run executables on the evmC6A8149 platform.
[
more ... ]
package ti.platforms.evmC6A8149 [1, 0, 0] {
// Platform support for the evmC6A8149
}
DETAILS
This package implements the interfaces (xdc.platform.IPlatform)
necessary to build and run executables on the evmC6A8149 platform.
THROWS
XDCException exceptions are thrown for fatal errors. The following error
codes are reported in the exception message:
- ti.platfoms.evmC6A8149.LINK_TEMPLATE_ERROR
-
This error is raised when this platform cannot found the default
linker command template linkcmd.xdt in the build target's
package. When a target does not contain this file, the config
parameter xdc.cfg.Program.linkTemplate must be set.
generated on Tue, 09 Oct 2018 20:58:32 GMT