package ti.platforms.evmAM437X

Platform package for the evmAM437X platform

This package implements the interfaces (xdc.platform.IPlatform) necessary to build and run executables on the evmAM437X platform. [ more ... ]
XDCspec declarations sourced in ti/platforms/evmAM437X/package.xdc
requires xdc.platform[1, 0, 1];
 
package ti.platforms.evmAM437X [1, 0, 0] {
 
    module Platform;
    // Platform support for the evmAM437X
}
DETAILS
This package implements the interfaces (xdc.platform.IPlatform) necessary to build and run executables on the evmAM437X platform.
THROWS
XDCException exceptions are thrown for fatal errors. The following error codes are reported in the exception message:
ti.platfoms.evmAM437X.LINK_TEMPLATE_ERROR
This error is raised when this platform cannot found the default linker command template linkcmd.xdt in the build target's package. When a target does not contain this file, the config parameter xdc.cfg.Program.linkTemplate must be set.
generated on Tue, 09 Oct 2018 20:58:31 GMT