Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 16.9.0
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
Benchmark | Cycles |
---|---|
Interrupt Latency | 128 |
Hwi_restore() | 11 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 107 |
Hwi dispatcher epilog | 234 |
Hwi dispatcher | 336 |
Hardware Interrupt to Blocked Task | 554 |
Hardware Interrupt to Software Interrupt | 382 |
Swi_enable() | 84 |
Swi_disable() | 11 |
Post Software Interrupt Again | 37 |
Post Software Interrupt without Context Switch | 102 |
Post Software Interrupt with Context Switch | 198 |
Create a New Task without Context Switch | 2057 |
Set a Task Priority without a Context Switch | 176 |
Task_yield() | 215 |
Post Semaphore No Waiting Task | 51 |
Post Semaphore No Task Switch | 199 |
Post Semaphore with Task Switch | 269 |
Pend on Semaphore No Context Switch | 83 |
Pend on Semaphore with Task Switch | 292 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 4120 |
POSIX Set a Task Priority without a Context Switch | 239 |
POSIX Post Semaphore No Waiting Task | 67 |
POSIX Post Semaphore No Task Switch | 219 |
POSIX Post Semaphore with Task Switch | 285 |
POSIX Pend on Semaphore No Context Switch | 97 |
POSIX Pend on Semaphore with Task Switch | 304 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.