Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 4.9.3
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
Benchmark | Cycles |
---|---|
Interrupt Latency | 190 |
Hwi_restore() | 20 |
Hwi_disable() | 20 |
Hwi dispatcher prolog | 118 |
Hwi dispatcher epilog | 204 |
Hwi dispatcher | 313 |
Hardware Interrupt to Blocked Task | 541 |
Hardware Interrupt to Software Interrupt | 389 |
Swi_enable() | 85 |
Swi_disable() | 22 |
Post Software Interrupt Again | 45 |
Post Software Interrupt without Context Switch | 110 |
Post Software Interrupt with Context Switch | 220 |
Create a New Task without Context Switch | 4643 |
Set a Task Priority without a Context Switch | 177 |
Task_yield() | 217 |
Post Semaphore No Waiting Task | 69 |
Post Semaphore No Task Switch | 211 |
Post Semaphore with Task Switch | 274 |
Pend on Semaphore No Context Switch | 80 |
Pend on Semaphore with Task Switch | 309 |
Clock_getTicks() | 269 |
POSIX Create a New Task without Context Switch | 7518 |
POSIX Set a Task Priority without a Context Switch | 268 |
POSIX Post Semaphore No Waiting Task | 79 |
POSIX Post Semaphore No Task Switch | 220 |
POSIX Post Semaphore with Task Switch | 284 |
POSIX Pend on Semaphore No Context Switch | 90 |
POSIX Pend on Semaphore with Task Switch | 320 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:
“-mcpu=cortex-m3 -mthumb -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.