Target Platform: ti.platforms.evmDRA7XX
Tool Chain Version: 4.9.3
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
Benchmark | Cycles |
---|---|
Interrupt Latency | 739 |
Hwi_restore() | 83 |
Hwi_disable() | 79 |
Hwi dispatcher prolog | 433 |
Hwi dispatcher epilog | 319 |
Hwi dispatcher | 745 |
Hardware Interrupt to Blocked Task | 1403 |
Hardware Interrupt to Software Interrupt | 932 |
Swi_enable() | 317 |
Swi_disable() | 5 |
Post Software Interrupt Again | 165 |
Post Software Interrupt without Context Switch | 312 |
Post Software Interrupt with Context Switch | 378 |
Create a New Task without Context Switch | 2336 |
Set a Task Priority without a Context Switch | 330 |
Task_yield() | 719 |
Post Semaphore No Waiting Task | 177 |
Post Semaphore No Task Switch | 532 |
Post Semaphore with Task Switch | 876 |
Pend on Semaphore No Context Switch | 171 |
Pend on Semaphore with Task Switch | 745 |
Clock_getTicks() | 5 |
POSIX Create a New Task without Context Switch | 3261 |
POSIX Set a Task Priority without a Context Switch | 331 |
POSIX Post Semaphore No Waiting Task | 177 |
POSIX Post Semaphore No Task Switch | 531 |
POSIX Post Semaphore with Task Switch | 906 |
POSIX Pend on Semaphore No Context Switch | 165 |
POSIX Pend on Semaphore with Task Switch | 754 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
“-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.