Texas Instruments

Table of Contents

IAR Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 7.50.1.22

BIOS Version: bios_6_46_00_22_eng

XDCTools Version: xdctools_3_32_01_11_eng

Benchmark Cycles
Interrupt Latency 143
Hwi_restore() 1
Hwi_disable() 2
Hwi dispatcher prolog 118
Hwi dispatcher epilog 215
Hwi dispatcher 323
Hardware Interrupt to Blocked Task 518
Hardware Interrupt to Software Interrupt 334
Swi_enable() 46
Swi_disable() 11
Post Software Interrupt Again 20
Post Software Interrupt without Context Switch 81
Post Software Interrupt with Context Switch 165
Create a New Task without Context Switch 1439
Set a Task Priority without a Context Switch 138
Task_yield() 214
Post Semaphore No Waiting Task 44
Post Semaphore No Task Switch 169
Post Semaphore with Task Switch 259
Pend on Semaphore No Context Switch 60
Pend on Semaphore with Task Switch 284
Clock_getTicks() 9
POSIX Create a New Task without Context Switch 2729
POSIX Set a Task Priority without a Context Switch 231
POSIX Post Semaphore No Waiting Task 57
POSIX Post Semaphore No Task Switch 181
POSIX Post Semaphore with Task Switch 259
POSIX Pend on Semaphore No Context Switch 53
POSIX Pend on Semaphore with Task Switch 272

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.