Texas Instruments

Table of Contents

GCC Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 4.9.3

BIOS Version: bios_6_46_00_22_eng

XDCTools Version: xdctools_3_32_01_11_eng

Benchmark Cycles
Interrupt Latency 486
Hwi_restore() 43
Hwi_disable() 20
Hwi dispatcher prolog 563
Hwi dispatcher epilog 238
Hwi dispatcher 792
Hardware Interrupt to Blocked Task 1265
Hardware Interrupt to Software Interrupt 879
Swi_enable() 129
Swi_disable() 45
Post Software Interrupt Again 73
Post Software Interrupt without Context Switch 184
Post Software Interrupt with Context Switch 255
Create a New Task without Context Switch 2151
Set a Task Priority without a Context Switch 193
Task_yield() 413
Post Semaphore No Waiting Task 89
Post Semaphore No Task Switch 321
Post Semaphore with Task Switch 492
Pend on Semaphore No Context Switch 92
Pend on Semaphore with Task Switch 451
Clock_getTicks() 5
POSIX Create a New Task without Context Switch 3384
POSIX Set a Task Priority without a Context Switch 357
POSIX Post Semaphore No Waiting Task 97
POSIX Post Semaphore No Task Switch 330
POSIX Post Semaphore with Task Switch 498
POSIX Pend on Semaphore No Context Switch 101
POSIX Pend on Semaphore with Task Switch 451

The benchmark application was built using BIOS.LibType_Custom with the following compiler options:

“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.