|
|
|
SYS/BIOS 6.45.03.32 is a GA of SYS/BIOS 6.45. CCS users must use CCSv6.0.0 or higher.
Please read the SYS/BIOS User’s Guide for help installing and setting up your environment to use SYS/BIOS 6.45.03.32.
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
License and manifest.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
SYS/BIOS 6.45.03.32 GA Release (this release).
| Bug ID | Headline |
|---|---|
| SYSBIOS-674 | BIOS_getThreadType has a race condition in SMP mode |
| SYSBIOS-654 | A race condition in SMP Task_block() can result in orphaned ready tasks |
| Bug ID | Headline |
|---|---|
| SYSBIOS-142 | IAR compiler sometimes ignores Hwi_restore() |
| Bug ID | Headline |
|---|---|
| SYSBIOS-169 | SMP Task scheduler has a bug that may prevent all cores from being fully utilized |
| SYSBIOS-160 | Cortex-M3/M4 GateSmp_enter() function has a bug |
| SYSBIOS-156 | Pick up new CC13xx/CC26xx driverlib |
| SYSBIOS-153 | Fix CC13xx GPTimer addresses |
| SYSBIOS-152 | Explicitly initialize VNVIC data structure to 0 for Cortex-M3/M4 SMP apps |
| SYSBIOS-150 | Check error should indicate “timer” does not support TickMode_DYNAMIC |
| SYSBIOS-148 | iar.tools.configuro should support –cfgArgs option |
| SYSBIOS-145 | BIOS posix should support pthread_setspecific() |
| SYSBIOS-132 | MSP432 POSIX code is bringing SysTick code |
Supported Operating Systems:
Minimum Required Software Versions:
Required Hardware
Click here for the list of supported devices.
Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).
The following issues are known to affect this release:
For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User’s Guide.
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).
Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Last updated: May 04, 2018 Build Ver: 6.45.03.32