MSP430 large code, restricted data Timing Benchmarks

ti.platforms.msp430:MSP430F5438A:1 (compiler version: 4.3.1)

Benchmark Cycles (1)
Interrupt Latency 88
Hwi_restore() 5
Hwi_disable() 3
Hwi dispatcher prolog 108
Hwi dispatcher epilog 120
Hwi dispatcher 240
Hardware Interrupt to Blocked Task 576
Hardware Interrupt to Software Interrupt 372
Swi_enable() 69
Swi_disable() 18
Post Software Interrupt Again 42
Post Software Interrupt without Context Switch 153
Post Software Interrupt with Context Switch 321
Create a New Task without Context Switch 3652
Set a Task Priority without a Context Switch 224
Task_yield() 305
Post Semaphore, No Waiting Task 59
Post Semaphore No Task Switch 249
Post Semaphore with Task Switch 368
Pend on Semaphore, No Context Switch 88
Pend on Semaphore with Task Switch 406
Clock_getTicks() 18

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".

Timings were obtained using the expMSP4305438 board.