ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 2586 | 477 | 3063 | 598 | 598 |
Hwi application | 2664 | 505 | 3169 | 608 | 608 |
Clock application | 4702 | 787 | 5489 | 830 | 830 |
Clock Object application | 4702 | 816 | 5518 | 856 | 856 |
Swi application | 3566 | 599 | 4165 | 660 | 660 |
Swi Object application | 3566 | 636 | 4202 | 694 | 694 |
Task application | 6698 | 965 | 7663 | 2012 | 2012 |
Task Object application | 6698 | 1016 | 7714 | 2572 | 2572 |
Semaphore application | 7420 | 1029 | 8449 | 2584 | 2584 |
Semaphore Object application | 7420 | 1044 | 8464 | 2596 | 2596 |
Default Configuration | 17428 | 7640 | 25068 | 10252 | 10252 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 8694 | 1169 | 9863 | 6726 | 6726 |
Dynamic Task application | 10004 | 1260 | 11264 | 6730 | 6730 |
Dynamic Semaphore application | 10500 | 1326 | 11826 | 6734 | 6734 |