MSP430 large code, restricted data Size Benchmarks

ti.platforms.msp430:MSP430F5438A:1 (compiler version: 4.3.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 2608 405 92 3105 512 0 0 142 654
Hwi application 2686 515 96 3297 512 0 0 156 668
Clock application 4964 627 272 5863 512 0 0 446 958
Clock Object application 4964 627 298 5889 512 0 0 476 988
Swi application 3436 563 150 4149 512 0 0 240 752
Swi Object application 3436 567 182 4185 512 0 0 286 798
Task application 6724 641 436 7801 512 1024 0 688 2224
Task Object application 6724 645 476 7845 512 1536 0 758 2806
Semaphore application 7470 651 490 8611 512 1536 0 776 2824
Semaphore Object application 7470 655 502 8627 512 1536 0 794 2842
Default Configuration 19258 7266 742 27266 4096 512 4096 2206 10910

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 8568 775 558 9901 512 1536 4096 844 6988
Dynamic Task application 9994 883 566 11443 512 1536 4096 852 6996
Dynamic Semaphore application 10674 979 574 12227 512 1536 4096 860 7004