TI Cortex-M4 Size Benchmarks

ti.platforms.simplelink:CC3200:1 (compiler version: 5.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 3662 986 164 4812 1024 0 0 256 1280
Hwi application 3742 986 184 4912 1024 0 0 288 1312
Clock application 5120 1030 356 6506 1024 0 0 584 1608
Clock Object application 5120 1030 384 6534 1024 0 0 616 1640
Swi application 4286 1004 240 5530 1024 0 0 380 1404
Swi Object application 4286 1008 276 5570 1024 0 0 436 1460
Task application 6546 1066 544 8156 1024 1024 0 856 2904
Task Object application 6546 1070 592 8208 1024 1536 0 940 3500
Semaphore application 7054 1078 608 8740 1024 1536 0 960 3520
Semaphore Object application 7054 1082 624 8760 1024 1536 0 980 3540
Default Configuration 15678 8074 816 24568 4096 2048 4096 3088 13328

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 7848 1202 688 9738 1024 1536 4096 1036 7692
Dynamic Task application 8870 1328 696 10894 1024 1536 4096 1044 7700
Dynamic Semaphore application 9340 1452 704 11496 1024 1536 4096 1052 7708