GCC Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5932 492 0 6424 1024 0 0 2312 3336
Hwi application 6008 604 0 6612 1024 0 0 2336 3360
Clock application 8956 660 0 9616 1024 0 0 2816 3840
Clock Object application 8956 660 0 9616 1024 0 0 2848 3872
Swi application 6888 624 0 7512 1024 0 0 2432 3456
Swi Object application 6888 624 0 7512 1024 0 0 2488 3512
Task application 11776 696 0 12472 1024 1024 0 3088 5136
Task Object application 11776 696 0 12472 1024 1536 0 3168 5728
Semaphore application 12460 704 0 13164 1024 1536 0 3192 5752
Semaphore Object application 12460 704 0 13164 1024 1536 0 3208 5768
Default Configuration 25792 8160 0 33952 4096 2048 4096 5280 15520

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 15540 992 0 16532 1024 1536 4096 3316 9972
Dynamic Task application 16676 1096 0 17772 1024 1536 4096 3324 9980
Dynamic Semaphore application 16868 1096 0 17964 1024 1536 4096 3332 9988