TI Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 5.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4262 292 176 4730 1024 0 0 1120 2144
Hwi application 4342 292 200 4834 1024 0 0 1152 2176
Clock application 6368 346 488 7202 1024 0 0 1628 2652
Clock Object application 6368 346 520 7234 1024 0 0 1660 2684
Swi application 4886 310 248 5444 1024 0 0 1244 2268
Swi Object application 4886 314 288 5488 1024 0 0 1300 2324
Task application 7848 382 672 8902 1024 1024 0 1900 3948
Task Object application 7848 386 720 8954 1024 1536 0 1984 4544
Semaphore application 8420 394 736 9550 1024 1536 0 2004 4564
Semaphore Object application 8420 398 752 9570 1024 1536 0 2024 4584
Default Configuration 17020 7650 880 25550 4096 2048 4096 4124 14364

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9140 518 808 10466 1024 1536 4096 2080 8736
Dynamic Task application 10086 640 816 11542 1024 1536 4096 2088 8744
Dynamic Semaphore application 10556 764 824 12144 1024 1536 4096 2096 8752