IAR Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 7.10.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 4076 476 4552 4306 4306
Hwi application 4164 500 4664 4330 4330
Clock application 6774 802 7576 4806 4806
Clock Object application 6774 830 7604 4838 4838
Swi application 4772 604 5376 4422 4422
Swi Object application 4772 660 5432 4478 4478
Task application 8892 774 9666 6102 6102
Task Object application 8892 790 9682 6698 6698
Semaphore application 9576 803 10379 6718 6718
Semaphore Object application 9576 811 10387 6738 6738
Default Configuration 18690 8082 26772 13134 13134

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10640 965 11605 10890 10890
Dynamic Task application 11826 1088 12914 10898 10898
Dynamic Semaphore application 12284 1214 13498 10906 10906