TI Cortex-M3 Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 5.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4186 292 176 4654 1024 0 0 1120 2144
Hwi application 4266 292 200 4758 1024 0 0 1152 2176
Clock application 6312 346 488 7146 1024 0 0 1628 2652
Clock Object application 6312 346 520 7178 1024 0 0 1660 2684
Swi application 4810 310 248 5368 1024 0 0 1244 2268
Swi Object application 4810 314 288 5412 1024 0 0 1300 2324
Task application 7674 382 672 8728 1024 1024 0 1900 3948
Task Object application 7674 386 720 8780 1024 1536 0 1984 4544
Semaphore application 8268 394 736 9398 1024 1536 0 2004 4564
Semaphore Object application 8268 398 752 9418 1024 1536 0 2024 4584
Default Configuration 16840 7650 880 25370 4096 2048 4096 4124 14364

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 8972 518 808 10298 1024 1536 4096 2080 8736
Dynamic Task application 9918 640 816 11374 1024 1536 4096 2088 8744
Dynamic Semaphore application 10388 764 824 11976 1024 1536 4096 2096 8752