IAR Cortex-M3 Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 7.10.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 3968 472 4440 4306 4306
Hwi application 4058 498 4556 4330 4330
Clock application 6668 802 7470 4806 4806
Clock Object application 6668 830 7498 4838 4838
Swi application 4666 606 5272 4422 4422
Swi Object application 4666 662 5328 4478 4478
Task application 8698 774 9472 6102 6102
Task Object application 8698 790 9488 6698 6698
Semaphore application 9382 803 10185 6718 6718
Semaphore Object application 9382 813 10195 6738 6738
Default Configuration 18496 8080 26576 13134 13134

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10446 964 11410 10890 10890
Dynamic Task application 11632 1088 12720 10898 10898
Dynamic Semaphore application 12090 1213 13303 10906 10906