Arm926 Size Benchmarks

ti.platforms.evmOMAPL138 (compiler version: 5.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 8688 1168 192 10048 1024 0 0 22288 23312
Hwi application 8796 1168 240 10204 1024 0 0 22324 23348
Clock application 13812 1224 688 15724 1024 0 0 22980 24004
Clock Object application 13812 1224 712 15748 1024 0 0 23012 24036
Swi application 9856 1186 272 11314 1024 0 0 22416 23440
Swi Object application 9856 1190 304 11350 1024 0 0 22472 23496
Task application 15772 1260 872 17904 1024 1024 0 23252 25300
Task Object application 15772 1264 920 17956 1024 1536 0 23336 25896
Semaphore application 16652 1272 936 18860 1024 1536 0 23356 25916
Semaphore Object application 16652 1276 952 18880 1024 1536 0 23376 25936
Default Configuration 29960 8321 1040 39321 4096 2048 4096 24604 34844

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 16924 1318 1000 19242 1024 1536 4096 23412 30068
Dynamic Task application 18596 1444 1008 21048 1024 1536 4096 23420 30076
Dynamic Semaphore application 19348 1568 1016 21932 1024 1536 4096 23428 30084