ARP32 far model Timing Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.2)

Benchmark Cycles (1)
Interrupt Latency 180
Hwi_restore() 1
Hwi_disable() 4
Hwi dispatcher prolog 184
Hwi dispatcher epilog 150
Hwi dispatcher 332
Hardware Interrupt to Blocked Task 425
Hardware Interrupt to Software Interrupt 319
Swi_enable() 47
Swi_disable() 10
Post Software Interrupt Again 17
Post Software Interrupt without Context Switch 72
Post Software Interrupt with Context Switch 147
Create a New Task without Context Switch 1486
Set a Task Priority without a Context Switch 124
Task_yield() 148
Post Semaphore, No Waiting Task 35
Post Semaphore No Task Switch 127
Post Semaphore with Task Switch 173
Pend on Semaphore, No Context Switch 42
Pend on Semaphore with Task Switch 206
Clock_getTicks() 9

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--mem_model:data=far --silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".

Timings were obtained using the ARP32 on the evmC6A8149